The SSTUB32866 is a 1.8 V configurable register specifically designed for use on DDR2 memory modules requiring a parity checking function. It is defined in accordance with the JEDEC standard for the SSTUB32866 registered buffer. The register is configurable (using configuration pins C0 and C1) to two topologies: 25-bit 1 : 1 or 14-bit 1 : 2, and in the latter configuration can be designated as Register A or Register B on the DIMM.
The SSTUB32866 accepts a parity bit from the memory controller on its parity bit (PAR_IN) input, compares it with the data received on the DIMM-independent D-inputs and indicates whether a parity error has occurred on its open-drain QERR pin (active LOW). The convention is even parity, that is, valid parity is defined as an even number of ones across the DIMM-independent data inputs combined with the parity input bit.
The SSTUB32866 is packaged in a 96-ball, 6 x 16 grid, 0.8 mm ball pitch LFBGA package (13.5 mm x 5.5 mm).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SSTUB32866EC/G | SSTUB32866EC/G,518 | 9352 812 79518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking | |
| SSTUB32866EC/S | SSTUB32866EC/S,518 | 9352 831 44518 | Volume production | SOT536-1
(LFBGA96) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SSTUB32866EC/G | SSTUB32866EC/G,518 | SSTUB32866EC_G |
| Always Pb-free | ||||
| SSTUB32866EC/S | SSTUB32866EC/S,518 | SSTUB32866EC_S |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SSTUB32866EC/G | 9352 812 79518 | SSTUB32866EC/G,518 | Order samples | |||||||
| SSTUB32866EC/S | 9352 831 44518 | SSTUB32866EC/S,518 | not available |
| Type number | Package | Supply voltage(V) | Application | FEATURES | Operating temp.(Cel) | Propagation Delay(ns) | Operating Frequency(MHz) | Inputs | Outputs |
|---|---|---|---|---|---|---|---|---|---|
| SSTUB32866EC/G | SOT536-1
(LFBGA96) | 1.7~2.0 | DDR2 400-800 Registered DIMMs | Parity checking | 0~+70 | 1.1~1.5 | 0~500 | 14 (1:2) or 25 (1:1) x SSTL_18 | 25 (1:1) or 28 (1:2) x SSTL_18 |
| SSTUB32866EC/S | SOT536-1
(LFBGA96) | 1.7~2.0 | DDR2 400-800 Registered DIMMs | Parity checking | 0~+85 | 1.1~1.5 | 0~500 | 14 (1:2) or 25 (1:1) x SSTL_18 | 25 (1:1) or 28 (1:2) x SSTL_18 |
Similar products
SSTUB32866
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.