NXP Semiconductors


Select site:

English

Datasheet

SSTUH32865
(Product Specification)
11-Mar-05, 28 pages, 146 kB

General description

The SSTUH32865 is a 1.8 V 28-bit high output drive 1:2 register specifically designed for use on two rank by four (2R x 4) and similar high-density Double Data Rate 2 (DDR2) memory modules. It is similar in function to the JEDEC-standard 14-bit DDR2 register, but integrates the functionality of the normally required two registers in a single package, thereby freeing up board real-estate and facilitating routing to accommodate high-density Dual In-line Memory Module (DIMM) designs.

The SSTUH32865 also integrates a parity function, which accepts a parity bit from the memory controller, compares it with the data received on the D-inputs and indicates whether a parity error has occurred on its open-drain PTYERR pin (active LOW).

The SSTUH32865 is packaged in a 160-ball, 12 x 18 grid, 0.65 mm ball pitch, thin profile fine-pitch ball grid array (TFBGA) package, which-while requiring a minimum 9 mm x 13 mm of board space-allows for adequate signal routing and escape using conventional card technology.

The SSTUH32865 is identical to SSTU32865 in function and performance, with higher-drive outputs optimized to drive heavy load nets (such as stacked DRAMs) while maintaining speed and signal integrity.

Features

  • 28-bit data register supporting DDR2
  • Higher output drive strength version of SSTU32865 optimized for high-capacitive load nets
  • Fully compliant to JEDEC standard JESD82-9
  • Supports 2 rank by 4 DIMM density by integrating equivalent functionality of two JEDEC-standard DDR2 registers (that is, 2 x SSTU32864 or 2 x SSTU32866)
  • Parity checking function across 22 input data bits
  • Parity out signal
  • Controlled output impedance drivers enable optimal signal integrity and speed
  • Exceeds JESD82-9 speed performance (1.8 ns max. single-bit switching propagation delay, 2.0 ns max. mass-switching)
  • Supports up to 450 MHz clock frequency of operation
  • Optimized pinout for high-density DDR2 module design
  • Chip-selects minimize power consumption by gating data outputs from changing state
  • Supports Stub Series Terminated Logic SSTL_18 data inputs
  • Differential clock (CK and CK) inputs
  • Supports Low Voltage Complementary Metal Oxide Silicon (LVCMOS) switching levels on the control and RESET inputs
  • Single 1.8 V supply operation
  • Available in 160-ball 9 mm x 13 mm, 0.65 mm ball pitch TFBGA package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SSTUH32865ETSSTUH32865ET-T9352 779 62518Volume productionSOT802-1
(TFBGA160)
Reel Dry Pack, SMD, 13"Standard MarkingSSTUH32865ET
SSTUH32865ETSSTUH32865ET-S9352 779 62551Volume productionSOT802-1
(TFBGA160)
Tray Dry Pack, Bakeable, SingleStandard MarkingSSTUH32865ET
SSTUH32865ETSSTUH32865ET9352 779 62557Volume productionSOT802-1
(TFBGA160)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSSTUH32865ET
SSTUH32865ET/GSSTUH32865ET/G-T9352 779 63518Volume productionSOT802-1
(TFBGA160)
Reel Dry Pack, SMD, 13"Standard MarkingSSTUH32865ET/G
Always Pb-free
SSTUH32865ET/GSSTUH32865ET/G-S9352 779 63551Volume productionSOT802-1
(TFBGA160)
Tray Dry Pack, Bakeable, SingleStandard MarkingSSTUH32865ET/G
Always Pb-free
SSTUH32865ET/GSSTUH32865ET/G9352 779 63557Volume productionSOT802-1
(TFBGA160)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSSTUH32865ET/G
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SSTUH32865ET9352 779  62518  8.3200      Order samples
SSTUH32865ET9352 779  62551  8.3200     not available
SSTUH32865ET9352 779  62557  8.3200     not available
SSTUH32865ET/G9352 779  63518        Order samples
SSTUH32865ET/G9352 779  63551  NADIGI-KEY CORPORATION3,0946/29/2008 Buy online not available
SSTUH32865ET/G9352 779  63557       not available

Applications

  • High-density (for example, 2 rank by 4) DDR2 registered DIMMs
  • DDR2 Registered DIMMs (RDIMM) desiring parity checking functionality
  • Stacked or planar high-DRAM count registered DIMMs

Block diagrams/pinning

Technical documents

Support Documents

75014354; Memory interface selection guide Support logic for memory modules and other memory subsystems (2005-06-01)
75014345; SSTU32864/5/6 and PCKU877/8 Complete register and PLL solutions for DDR2 (2005-06-01)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFEATURESOther
features
Operating
temp.(Cel)
Propagation Delay(ns)Operating Frequency(MHz)InputsOutputs
SSTUH32865ETSOT802-1
(TFBGA160)
1.7~1.9 DDR2 400-533 Registered DIMMs Parity checking high drive strength 0~+70 1.4~1.8 0~270 28 x SSTL_18 56 x SSTL_18
SSTUH32865ET/GSOT802-1
(TFBGA160)
1.7~1.9 DDR2 400-533 Registered DIMMs Parity checking high drive strength 0~+70 1.4~1.8 0~270 28 x SSTL_18 56 x SSTL_18

Similar products

SSTUH32865 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.