NXP Semiconductors


Select site:

English

SSTUP32866

Selection guide

Datasheet

SSTUP32866
(Product Specification)
14-Sep-06, 31 pages, 538 kB

Download all documentation

SSTUP32866 - 1.8 V 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer with parity and programmable output for DDR2-800 RDIMMs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SSTUP32866 is a 1.8 V configurable register specifically designed for use on DDR2 memory modules requiring a parity checking function. It is defined in accordance with the JEDEC standard for the SSTUA32866 and SSTUB32866 registered buffers. The register is configurable (using configuration pins C0 and C1) to two topologies: 25-bit 1 : 1 or 14-bit 1 : 2, and in the latter configuration can be designated as Register A or Register B on the DIMM. It offers added features over the JEDEC standard register in that it can be configured for high or normal output drive strength, as well as for operation to 667 MT/s or 800 MT/s, simply by tying two input pins HIGH or LOW as needed.

The SSTUP32866 accepts a parity bit from the memory controller on its parity bit (PAR_IN) input, compares it with the data received on the DIMM-independent D-inputs and indicates whether a parity error has occurred on its open-drain QERR pin (active LOW). The convention is even parity, that is, valid parity is defined as an even number of ones across the DIMM-independent data inputs combined with the parity input bit.

The SSTUP32866 is packaged in a 96-ball, 6 x 16 grid, 0.8 mm ball pitch LFBGA package (13.5 mm x 5.5 mm).

Features

  • Configurable register supporting DDR2 up to 667 MT/s or 800 MT/s Registered DIMM applications
  • Configurable to 25-bit 1 : 1 mode or 14-bit 1 : 2 mode
  • Programmable for normal or high output drive
  • Controlled multi-impedance output drivers enable optimal signal integrity and speed
  • Programmable for 667 MT/s or 800 MT/s speed
  • Excellent propagation delay performance
  • Supports up to 450 MHz clock frequency of operation
  • Optimized pinout for high-density DDR2 module design
  • Chip-selects minimize power consumption by gating data outputs from changing state
  • Supports SSTL_18 data inputs
  • Checks parity on the DIMM-independent data inputs
  • Partial parity output and input allows cascading of two SSTUP32866s for correct parity error processing
  • Differential clock (CK and CK) inputs
  • Supports LVCMOS switching levels on the control and RESET inputs
  • Single 1.8 V supply operation (1.7 V to 2.0 V)
  • Available in 96-ball, 13.5 mm x 5.5 mm, 0.8 mm ball pitch LFBGA package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SSTUP32866EC/GSSTUP32866EC/G,5189352 813 92518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking
SSTUP32866EC/SSSTUP32866EC/S,5189352 831 47518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SSTUP32866EC/GSSTUP32866EC/G,518SSTUP32866EC_G
Always Pb-free
SSTUP32866EC/SSSTUP32866EC/S,518SSTUP32866EC_S
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTUP32866EC/G9352 813 92518  SSTUP32866EC/G,518        Order samples
SSTUP32866EC/S9352 831 47518  SSTUP32866EC/S,518        not available

Applications

  • 667 MT/s to 800 MT/s DDR2 registered DIMMs desiring parity checking functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFEATURESOther
features
Operating
temp.(Cel)
Propagation Delay(ns)Operating Frequency(MHz)InputsOutputs
SSTUP32866EC/GSOT536-1
(LFBGA96)
1.7~1.9DDR2 400-800 Registered DIMMsParity checkingdrive strength programmable0~+701.2~1.80~45014 (1:2) or 25 (1:1) x SSTL_1825 (1:1) or 28 (1:2) x SSTL_18
SSTUP32866EC/SSOT536-1
(LFBGA96)
1.7~1.9DDR2 400-800 Registered DIMMsParity checkingdrive strength programmable0~+851.2~1.80~45014 (1:2) or 25 (1:1) x SSTL_1825 (1:1) or 28 (1:2) x SSTL_18


Similar products
SSTUP32866 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.