The TDA10085 is a single-chip channel receiver for satellite television reception matching both DSS and DVB-S standards. The device contains a dual 6-bit flash ADC, variable rate BPSK/QPSK coherent demodulator and forward error correction functions. The ADC interfaces directly with I and Q analog baseband signals. After analog-to-digital conversion, the TDA10085 implements a bank of cascadable filters as well as anti-alias and half-Nyquist filters. An analog AGC signal is generated using an amplitude estimation function. The TDA10085 performs clock recovery at twice the baud rate and achieves coherent demodulation without any feedback to the local oscillator. Forward error correction is built around two error-correcting codes: a Reed-Solomon (outer code) and a Viterbi decoder (inner code). The Reed-Solomon decoder corrects up to 8 erroneous bytes among the N (204) bytes of one data packet. A convolutional de-interleaver is located between the Viterbi output and the Reed-Solomon decoder input. The de-interleaver and Reed-Solomon decoder are automatically synchronized according to a frame synchronization algorithm that uses the sync pattern present in each packet. The TDA10085 is controlled via an I 2 C-bus interface. The circuit operates at sampling frequencies up to 100 MHz, can process variable modulation rates and achieves transmission rates up to 45 Mbaud. Furthermore, for dish control applications, hardware supports DiSEqc 1.x with control access via the I²C-bus.
An interrupt line that can be programmed to activate on events or on timing information is provided.
Designed in 20 micron CMOS technology and housed in a TQFP64 package, the TDA10085 operates over the commercial temperature range.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.