NXP Semiconductors


Select site:

English

Datasheet

TDA1013B
(Product Specification)
01-Jul-94, 11 pages, 110 kB

Download all documentation

General description

The TDA1013B is an integrated audio amplifier circuit with DC volume control, encapsulated in a 9-lead single in-line (SIL) plastic package. The wide supply voltage range makes this circuit ideal for applications in mains and battery-fed apparatus such as television receivers and record players.

The DC volume control stage has a logarithmic control characteristic with a range of more than 80 dB; control is by means of a DC voltage variable between 2 and 6.5 V.

The audio amplifier has a well defined open loop gain and a fixed integrated closed loop. This device requires only a few external components and offers stability and performance.

Features

  • Few external components
  • Wide supply voltage range
  • Wide control range
  • Pin compatible with TDA1013A
  • Fixed gain
  • High signal-to-noise ratio
  • Thermal protection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1013B/N2TDA1013BU9350 785 50112Volume productionSOT110-1
(SIL9MPF)
TubeStandard MarkingTDA1013B/N2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1013B/N29350 785  50112  NAARROW ELECTRONICS32012/3/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING69412/3/2008 Buy online  
   NADIGI-KEY CORPORATION71812/3/2008 Buy online  
   NAMOUSER ELECTRONICS60812/3/2008 Buy online  

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageREMARKS
TDA1013B/N2SOT110-1
(SIL9MPF)
DC volume control


Similar products
TDA1013B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.