The TDA1072A integrated AM receiver circuit performs the active and part of the filtering functions of an AM radio receiver. It is intended for use in mains-fed home receivers and car radios. The circuit can be used for oscillator frequencies up to 50 MHz and can handle r.f. signals up to 500 mV. R.F. radiation and sensitivity to interference are minimized by an almost symmetrical design. The voltage-controlled oscillator provides signals with extremely low distortion and high spectral purity over the whole frequency range even when tuning with variable capacitance diodes. If required, band switching diodes can easily be applied. Selectivity is obtained using a block filter before the i.f. amplifier.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA1072AT/V4 | TDA1072ATD | 9350 251 80112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | TDA1072AT/V4
| week 16, 2005 |
| TDA1072AT/V4 | TDA1072ATD-T | 9350 251 80118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | TDA1072AT/V4
| week 16, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA1072AT/V4 | 9350 251 80112 | Order samples | ||||||
| TDA1072AT/V4 | 9350 251 80118 | not available |
| Type number | Package | ESD-protected inputs | Gain- controlled RF stage | VCO for synthesizer tuning | IF(MHz) | Buffered field strength output for search tuning | Demodulator | Audio preamplifier | Double-balanced mixer | Electronic standby switch(non-FM operating modes) | AGC range(dB) | Gain controlled IF-amplifier |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA1072AT/V4 | SOT109-1
(SO16) | yes | yes | yes | 0.450 to 0.470 | yes | yes | yes | yes | yes | 86 | yes |
Similar products
TDA1072AT
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.