NXP Semiconductors


Select site:

English

TDA1300T; TDA1300TT

Parametric Search

Datasheet

TDA1300T; TDA1300TT
(Preliminary Specification)
15-Jul-97, 20 pages, 111 kB

Download all documentation

Photodetector amplifiers and laser supplies

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA1300 is an integrated data amplifier and laser supply for three beam pick-up detectors applied in a wide range of mechanisms for Compact Disc (CD) and read only optical systems. It offers 6 amplifiers which amplify and filter the focus and radial diode signals adequately and provides an equalized RF signal for single or double speed mode which can be switched by means of the speed control pin.

The device can handle astigmatic, single Foucault and double Foucault detectors and is applicable with all N-sub lasers and N-sub or P-sub monitor diode units. After a single initial adjustment the circuit keeps control over the laser diode current resulting in a constant light output power independent of ageing. The chip is mounted in a small SO24 or TSSOP24 package enabling mounting close to the laser pick-up unit on the sledge.

Features

  • Six input buffer amplifiers with low-pass filtering with virtually no offset
  • HF data amplifier with a high or low gain mode
  • Two built-in equalizers for single or double speed mode ensuring high playability in both modes
  • Full automatic laser control including stabilization and an on/off switch and containing a separate supply VDDL for power reduction
  • Applicable with N-sub laser with N-sub or P-sub monitor diode
  • Adjustable laser bandwidth and laser switch-on current slope
  • Protection circuit preventing laser damage due to supply voltage dip
  • Optimized interconnect between pick-up detector and TDA1301
  • Wide supply voltage range
  • Wide temperature range
  • Low power consumption.

Applications


Related applications
DVD+R/RW engine

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.