NXP Semiconductors


Select site:

English

TDA1308; TDA1308A

Selection guide

Datasheet

TDA1308; TDA1308A
(Product Specification)
25-Jan-07, 19 pages, 110 kB

Download all documentation

TDA1308; TDA1308A - Class-AB stereo headphone driver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA1308; TDA1308A is an integrated class-AB stereo headphone driver contained in an SO8, DIP8 or a TSSOP8 plastic package. The TDA1308AUK is available in an 8 bump wafer level chip-size package (WLCSP8). The device is fabricated in a 1 um Complementary Metal Oxide Semiconductor (CMOS) process and has been primarily developed for portable digital audio applications.

The difference between the TDA1308 and the TDA1308A is that the TDA1308A can be used at low supply voltages.

Features

  • Wide temperature range
  • No switch ON/OFF clicks
  • Excellent power supply ripple rejection
  • Low power consumption
  • Short-circuit resistant
  • High performance
    • High signal-to-noise ratio
    • High slew rate
    • Low distortion
  • Large output voltage swing

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA1308/N2TDA1308/N2,1129352 738 72112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TDA1308AT/N2TDA1308AT/N2,1129352 738 73112Volume productionSOT96TubeStandard Marking
TDA1308AT/N2TDA1308AT/N2,1159352 738 73115Volume productionSOT96Reel Pack, SMD, 7"Standard Marking
TDA1308AUKTDA1308AUK,0279352 808 56027Volume productionUncased dieCircuit Element Packed On Reel 7"No Marking
TDA1308T/N2TDA1308T/N2,1129352 738 74112Volume productionSOT96TubeStandard Marking
TDA1308T/N2TDA1308T/N2,1159352 738 74115Volume productionSOT96Reel Pack, SMD, 7"Standard Marking
TDA1308TT/N2TDA1308TT/N2,1189352 738 75118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA1308/N2TDA1308/N2,112TDA1308_N2
Always Pb-free
TDA1308AT/N2TDA1308AT/N2,112TDA1308AT_N2
week 14, 2005
TDA1308AT/N2TDA1308AT/N2,115TDA1308AT_N2
week 14, 2005
TDA1308AUKTDA1308AUK,027TDA1308AUK
TDA1308T/N2TDA1308T/N2,112TDA1308T_N2
week 12, 2005
TDA1308T/N2TDA1308T/N2,115TDA1308T_N2
week 12, 2005
TDA1308TT/N2TDA1308TT/N2,118TDA1308TT_N2
week 11, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA1308/N29352 738 72112  TDA1308/N2,112  0.6700NAAVNET ELECTRONICS MARKETING1,980 11/6/2009Buy onlineOrder samples
TDA1308AT/N29352 738 73112  TDA1308AT/N2,112  0.5800      not available
TDA1308AT/N29352 738 73115  TDA1308AT/N2,115  0.5800NADIGI-KEY CORPORATION1,243 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS956 11/6/2009Buy online 
TDA1308AUK9352 808 56027  TDA1308AUK,027  NADIGI-KEY CORPORATION5,000 11/6/2009Buy onlineOrder samples
TDA1308T/N29352 738 74112  TDA1308T/N2,112  0.5800NADIGI-KEY CORPORATION1,961 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,358 11/6/2009Buy online 
    NAFUTURE ELECTRONICS2,000 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,810 11/6/2009Buy online 
TDA1308T/N29352 738 74115  TDA1308T/N2,115  0.5800ASIASAC - Taiwanyes100011/07/2009Buy onlinenot available
    ASIASACL - Hong Kong/Chinayes100011/07/2009Buy online 
    ASIAWPI10,000100011/06/2009Buy online 
    NAFUTURE ELECTRONICS568 11/7/2009Buy online 
TDA1308TT/N29352 738 75118  TDA1308TT/N2,118  0.3700NADIGI-KEY CORPORATION5,632 11/6/2009Buy onlineOrder samples

Applications


Related applications
LCD TV - MMS functionality

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageGain(dB)PSRR(dB)
TDA1308/N2SOT97-1
(DIP8)
70
TDA1308T/N2SOT96
90


Similar products
TDA1308; TDA1308A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.