Datasheet
TDA1515BQ
(Product Specification)
01-Jul-94, 10 pages, 0 kB
TDA1515BQ - 24 W BTL or 2 x 12 W stereo car radio power amplifier
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The TDA1515BQ is a monolithic integrated class-B output amplifier in a 13-lead single in-line (SIL) plastic power
package. The device is primarily developed for car radio applications, and also to drive low-impedance loads (down to
1,6 W). At a supply voltage VP = 14,4 V, an output power of 24 W can be delivered into a 4 W BTL (Bridge Tied Load),
or, when used as stereo amplifier, it delivers 2 x 12 W into 2 W or 2 x 7 W into 4 W.
Features
- flexibility in use - mono BTL as well as stereo
- high output power
- low offset voltage at the output (important for BTL)
- large usable gain variation
- very good ripple rejection
- internal limited bandwidth for high frequencies
- low stand-by current possibility (typ. 1 mA), to simplify required switches; TTL drive possible
- low number and small sized external components
- high reliability.
The following currently required protections are incorporated in the circuit. These protections also have positive influence on reliability in the applications.
- oad dump protection
- a.c. and d.c. short-circuit safe to ground up to VP = 18 V
- thermal protection
- speaker protection in bridge configuration
- SOAR protection
- outputs short-circuit safe to ground in BTL
- reverse polarity safe.
Applications
- Portable AM/FM radio
- Clock radio
- Personal headphone radio