NXP Semiconductors


Select site:

English

Datasheet

TDA1519C
(Product Specification)
28-Jan-04, 21 pages, 141 kB

Download all documentation

General description

The TDA1519C is an integrated class-B dual output amplifier in a 9-lead plastic single in-line power package or 20-lead heatsink small outline package.

For the TDA1519CTH (SOT418-3), the heatsink is positioned on top of the package, which allows an external heatsink to be mounted on top. The heatsink of the TDA1519CTD (SOT397-1) is facing the PCB, allowing the heatsink to be soldered onto the copper area of the PCB.

Features

  • Requires very few external components for Bridge-Tied Load (BTL) operation
  • Stereo or BTL application
  • High output power
  • Low offset voltage at output (important for BTL applications)
  • Fixed gain
  • Good ripple rejection
  • Mute/standby switch
  • Load dump protection
  • AC and DC short-circuit safe to ground and VP
  • Thermally protected
  • Reverse polarity safe
  • Capability to handle high energy on outputs (VP =0 V)
  • No switch-on/switch-off plops
  • Protected against electrostatic discharge
  • Low thermal resistance
  • Identical inputs (inverting and non-inverting)
  • Pin compatible with TDA1519B (TDA1519C and TDA1519CSP).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1519CJ/N3CTDA1519CJ/N3C9352 844 66112Volume productionSOT157-2
(DBS9P)
TubeStandard MarkingTDA1519CJ/N3C
Always Pb-free
TDA1519CSP/N3CTDA1519CSP/N3C9352 844 74112Volume productionSOT354-1
(SMS9P)
TubeStandard MarkingTDA1519CSP/N3C
Always Pb-free
TDA1519CSP/N3CTDA1519CSP/N3C-T9352 844 74118Volume productionSOT354-1
(SMS9P)
Reel Pack, SMD, 13"Standard MarkingTDA1519CSP/N3C
Always Pb-free
TDA1519CTD/N3CTDA1519CTD/N3C-T9352 844 75118Volume productionSOT397-1
(HSOP20)
Reel Pack, SMD, 13"Standard MarkingTDA1519CTD/N3C
Always Pb-free
TDA1519CTH/N3CTDA1519CTH/N3C-T9352 844 77118Volume productionSOT418-2
(HSOP20)
Reel Pack, SMD, 13"Standard MarkingTDA1519CTH/N3C
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1519CJ/N3C9352 844  66112        Order samples
TDA1519CSP/N3C9352 844  74112       not available
TDA1519CSP/N3C9352 844  74118        Order samples
TDA1519CTD/N3C9352 844  75118        Order samples
TDA1519CTH/N3C9352 844  77118        Order samples

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageGain(dB)Amplifier Type
TDA1519CJ/N3CSOT157-2
(DBS9P)
40Stereo 6 Watt class-B
TDA1519CSP/N3CSOT354-1
(SMS9P)
40 dB Stereo 2x 6Watt
TDA1519CTD/N3CSOT397-1
(HSOP20)
40Stereo 6 Watt class-B
TDA1519CTH/N3CSOT418-2
(HSOP20)
40Stereo 6 watt class-B


Similar products
TDA1519C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.