NXP Semiconductors


Select site:

English

TDA1562Q; TDA1562ST; TDA1562SD

Selection guide

Datasheet

TDA1562Q; TDA1562ST; TDA1562SD
(Preliminary Specification)
12-Feb-03, 24 pages, 139 kB

Download all documentation

General description

The TDA1562 is a monolithic integrated 70 W/4 Ohm Bridge-Tied Load (BTL) class-H high efficiency power amplifier in a 17 lead DIL-bent-SIL plastic power package.

The device can be used for car audio systems (e.g. car radios and boosters) as well as mains fed applications (e.g. midi/mini audio combinations and TV sound).

Features

  • Very high output power, operating from a single low supply voltage
  • Low power dissipation, when used for music signals
  • Switches to low output power at too high case temperatures
  • Few external components
  • Fixed gain
  • Differential inputs with high common mode rejection
  • Mode select pin (on, mute and standby)
  • Status I/O pin (class-H, class-B and fast mute)
  • All switching levels with hysteresis
  • Diagnostic pin with information about:
    • Dynamic Distortion Detector (DDD)
    • Any short-circuit at outputs
    • Open load detector
    • Temperature protection.
  • No switch-on or switch-off plops
  • Fast mute on supply voltage drops
  • Quick start option (e.g. car-telephony/navigation)
  • Low (delta) offset voltage at the outputs
  • Load dump protection
  • Short-circuit safe to ground, supply voltage and across the load
  • Low power dissipation in any short-circuit condition
  • Protected against electrostatic discharge
  • Thermally protected
  • Flexible leads.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1562Q/N3/S10CTDA1562Q/N3/S10C9352 844 31112Volume productionSOT243-3
(DBS17P)
TubeStandard MarkingTDA1562Q/N3/S10C
Always Pb-free
TDA1562Q/N3CTDA1562Q/N3C9352 844 28112Volume productionSOT243-1
(DBS17P)
TubeStandard MarkingTDA1562Q/N3C
Always Pb-free
TDA1562SD/N3CTDA1562SD/N3C9352 844 36112Volume productionSOT668-2
(RDBS17P)
TubeStandard MarkingTDA1562SD/N3C
Always Pb-free
TDA1562ST/N3CTDA1562ST/N3C9352 844 39112Volume productionSOT577-2
(RDBS17P)
TubeStandard MarkingTDA1562ST/N3C
Always Pb-free
TDA1562U/N39352 717 03005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTDA1562U/N3
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1562Q/N3/S10C9352 844  31112        Order samples
TDA1562Q/N3C9352 844  28112  NAARROW ELECTRONICS18112/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION53112/3/2008 Buy online  
TDA1562SD/N3C9352 844  36112        Order samples
TDA1562ST/N3C9352 844  39112        Order samples
TDA1562U/N39352 717  03005        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageREMARKS
TDA1562Q/N3/S10CSOT243-3
(DBS17P)
high-efficiency class H amplifier
TDA1562Q/N3CSOT243-1
(DBS17P)
High-efficiency class-H amplifier mono 70Watt
TDA1562SD/N3CSOT668-2
(RDBS17P)
High-efficiency class-H amplifier mno 70Watt
TDA1562ST/N3CSOT577-2
(RDBS17P)
High-efficiency class-H 70 Watt mono amplifier
TDA1562U/N3Uncased die
high-efficiency class H amplifier


Similar products
TDA1562Q; TDA1562ST; TDA1562SD links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.