NXP Semiconductors


Select site:

English

Datasheet

TDA1565TH
(Product Specification)
27-Jan-04, 27 pages, 237 kB

Download all documentation

General description

The TDA1565TH is a monolithic power amplifier in a 20-lead heatsink small outline plastic package. It contains two identical 40 W amplifiers. Power dissipation is minimized by switching from SE to BTL mode only when a higher output voltage swing is needed. The device is developed primarily for car radio applications.

Features

  • Low dissipation due to switching from Single-Ended (SE) to Bridge-Tied Load (BTL) mode
  • Differential inputs with high Common Mode Rejection Ratio (CMRR)
  • Mute, standby or operating mode selectable by pin
  • Load dump protection circuit
  • Short-circuit safe to ground; to supply voltage and across load
  • Loudspeaker protection circuit
  • Thermal protection at high junction temperature
  • Device switches to single-ended operation at high junction temperature
  • Clip detection at 2.5 pct. THD
  • Diagnostic signal indicating clipping, short-circuit protection and pre-warning of thermal protection.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1565TH/N1CTDA1565TH/N1C-T9352 845 04118Volume productionSOT418-3
(HSOP20)
Reel Pack, SMD, 13"Standard MarkingTDA1565TH/N1C
Always Pb-free
TDA1565TH/N1C9352 845 04112Volume productionSOT418-3
(HSOP20)
TubeStandard MarkingTDA1565TH/N1C

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1565TH/N1C9352 845  04118        Order samples
TDA1565TH/N1C9352 845  04112       not available

Design support

Application Notes

Parametrics/similar products

Type numberPackageGain(dB)Amplifier TypeOutput Imped.(Ohm)THD %Output Power(W)
TDA1565TH/N1CSOT418-3
(HSOP20)
26Run cool stereo20.240


Similar products
TDA1565TH links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.