NXP Semiconductors


Select site:

English

Datasheet

TDA1566
(Product Specification)
20-Aug-07, 46 pages, 289 kB

Download all documentation

I2C-bus controlled dual channel 46 W/2 Ohm, single channel 92 W/1 Ohm amplifier with load diagnostic features

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA1566 is a car audio power amplifier with a complementary output stage realized in BCDMOS. The TDA1566 has two Bridge Tied Load (BTL) output stages and comes in a HSOP24 or DBS27P package.

The TDA1566 can be controlled with or without I2C-bus. With I2C-bus control gain settings per channel and diagnostic trigger levels can be selected. Failure conditions as well as load identification can be read with I2C-bus. The load identification detects whether the outputs of a BTL channel are connected with a DC or AC load and discriminates between a speaker load, a line driver load and an open (unconnected) load.

The TDA1566 can be configured in a single BTL mode and drive a 1 Ohm load. For the single BTL mode it is necessary to connect on the Printed-Circuit Board (PCB) the outputs of both BTL channels in parallel.

Features

  • Operates in I2C-bus mode and non-I2C-bus mode
  • TH version: four I2C-bus addresses controlled by two pins; J version: two I2C-bus addresses controlled by one pin
  • Two 4 Ohm or 2 Ohm capable BTL channels or one 1 Ohm capable BTL channel
  • Low offset
  • Pop free off/standby/mute/operating mode transitions
  • Speaker fault detection
  • Selectable gain (26 dB and 16 dB)
  • In I2C-bus mode:
    • DC load detection: open, short and speaker or line driver present
    • AC load (tweeter) detection
    • Programmable trigger levels for DC and AC load detection
    • Per channel programmable gain (26 dB and 16 dB, selectable per channel)
    • Selectable diagnostic levels for clip detection and thermal pre-warning
    • Selectable information on the DIAG pin for clip information of each channel separately and independent enabling of thermal-, offset- or load fault
  • Independent short-circuit protection per channel
  • Loss of ground and open VP safe
  • All outputs short-circuit proof to VP, GND and across the load
  • All pins short-circuit proof to ground
  • Temperature controlled gain reduction at high junction temperatures
  • Fault condition diagnosis per channel: short to ground, short to supply, shorted lead and speaker fault (wrongly connected)
  • Low battery voltage detection
  • TH version: pin compatible with the TDA8566TH1

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1566J/N19352 780 52112DevelopmentSOT827-1
(DBS27P)
TubeStandard MarkingNot available
TDA1566TH/N1CTDA1566TH/N1C-T9352 846 24118Volume productionSOT566-3
(HSOP24)
Reel Pack, SMD, 13"Standard MarkingTDA1566TH/N1C

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1566J/N19352 780  52112       not available
TDA1566TH/N1C9352 846  24118        Order samples

Parametrics/similar products

Type numberPackageGain(dB)Amplifier TypeOutput Imped.(Ohm)THD %Output Power(W)
TDA1566J/N1SOT827-1
(DBS27P)
26Stereo Class AB10.375
TDA1566TH/N1CSOT566-3
(HSOP24)
26Stereo Class AB10.375


Similar products
TDA1566 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.