NXP Semiconductors


Select site:

English

Datasheet

TDA1575T
(Preliminary Specification)
01-Apr-93, 16 pages, 180 kB

Download all documentation

FM front end circuit for CENELEC EN 55020 applications

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TEA0677T is a monolithic bipolar integrated circuit intended for applications in car radios. It includes head and equalization amplifiers with electronically switchable time constants. Furthermore it includes electronically switchable inputs for tape drives with reverse heads. The device is intended to replace the regular TEA0675T in low-cost car radios using the same PCB. External components that are necessary for Dolby B and music search features can be omitted.

The device will operate with power supplies in the range of 7.6 V to 12.0 Voutput overload level increasing with increase in supply voltage. Current drain varies with supply voltageso it is advisable to use a regulated power supply or a supply with a long time constant.

Features

  • Bipolar integrated FM front end circuit, designed for use in car radios and home receivers
  • Fulfils CENELEC EN 55020 requirements
  • Radio frequency range of 76 to 90 MHz (Japan) or 87.5 to 108 MHz (Europe, USA)
  • Low noise oscillator, buffered oscillator output
  • Double balanced mixer
  • Internal buffered mixer driving
  • Linear IF amplifier, suitable for ceramic IF filters
  • Regulated reference voltage.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1575T/V2TDA1575TD9350 265 30112Volume productionSOT109-1
(SO16)
TubeStandard MarkingTDA1575T/V2
week 8, 2005
TDA1575T/V2TDA1575TD-T9350 265 30118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingTDA1575T/V2
week 8, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1575T/V29350 265  30112       not available
TDA1575T/V29350 265  30118        Order samples

Parametrics/similar products

Type numberPackageLow-noise
oscillator
with
buffered
output
Double-balanced
mixer
Internal
oscillator
buffer
for
driving
the
mixer
Linear
IF
amplifier(can drive ceramic filters)
Regulated
reference
voltage
Wideband
or
narrow-band
control
of
AGC
processor
Mixer
noise(dB)
Oscillator
THD(dBc)
IF
amplifier
noise(dB)
TDA1575T/V2SOT109-1
(SO16)
yesyesyesyesyesyes9-156.5


Similar products
TDA1575T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.