NXP Semiconductors


Select site:

English

Datasheet

TDA1591
(Product Specification)
02-Sep-96, 20 pages, 118 kB

Download all documentation

General description

The TDA1591 is a monolithic bipolar integrated circuit providing the stereo decoder function and noise blanking for FM car radio applications.

The device operates in a power supply range of 7.5 to 12 V.

Features

  • Adjustment-free voltage controlled PLL oscillator for ceramic resonator (f = 456 kHz)
  • Pilot signal dependent mono/stereo switching
  • Analog control of mono/stereo change over [stereo blend, Stereo Noise Controller (SNC)]
  • Adjacent channel noise suppression (114 kHz)
  • Pilot canceller
  • Analog control of de-emphasis; High Cut Control (HCC)
  • Applicable as source selector for AM/FM/cassette switching
  • Separate interference noise detector
  • Integrated input low-pass filter for delayed noise blanking
  • Noise blanking at MPX-demodulator outputs
  • Internal voltage stabilization.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA1591/V39350 449 00112Volume productionSOT146-1
(DIP20)
TubeStandard MarkingTDA1591/V3
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA1591/V39350 449  00112        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageAdjustment-free
voltage-controlled
PLL
Mono/stereo
switching,
dependent
on
pilot
signal
Analog
control
of
mono/stereo
change-over
(Stereo
blend,
SNC)
Adjacent
channel
noise
suppression(114 kHz)
Pilot
canceller
Analog
control
of
de-emphasis
HCC
(High
Cut
Control)
input
Includes
source
selector
for
AM/FM/cassette
player
switching
Separate
interference
noise
detector
Integrated
input
low-pass
filter
for
delayed
noise
blanking
Noise
blanking
at
MPX
demodulator
outputs
Internal
voltage
stabilization
(S+N)/N(dB)
TDA1591/V3SOT146-1
(DIP20)
yesyesyesyesyesyesyesyesyesyesyes76

Similar products

TDA1591 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.