NXP Semiconductors


Select site:

English

TDA1599_CNV

Selection guide

Datasheet

(Product Specification)
v.2, 01-May-94, 22 pages, 224 kB

Download all documentation

IF amplifier/demodulator for FM radio receivers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TDA1599 provides IF amplification, symmetrical quadrature demodulation and level detection for quality home and car FM radio receivers and is suitable for mono and stereo reception. It may also be applied to common front ends, stereo decoders and AM receiver circuits.

Features

  • Balanced limiting amplifier
  • Balanced coincidence demodulator
  • Two open-collector stop pulse outputs for microcomputer tuning control
  • Simulated behaviour of a ratio detector (internal field strength and detuning dependent voltage for dynamic AF signal muting)
  • Mono/stereo blend field strength indication control voltage
  • AFC output
  • 3-state mode switch for FM-MUTE-ON, FM-MUTE-OFF and FM-OFF
  • Internal compensation of AF signal total harmonic distortion (THD)
  • Built-in hum and ripple rejection circuits.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA1599T/V3TDA1599T/V3,5129350 265 50512Discontinued
Replacement product
SOT163-1
(SO20)
Tube Dry PackStandard Marking
TDA1599T/V3TDA1599T/V3,5189350 265 50518Discontinued
Replacement product
SOT163-1
(SO20)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TDA1599T/V3TDA1599T/V3,512TDA1599T_V3
week 13, 2005
TDA1599T/V3TDA1599T/V3,518TDA1599T_V3
week 13, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA1599T/V39350265505123-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
TDA1599T/V39350265505183-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TDA1599T/V3SOT163-1
(SO20)
Radio, Audio and CD/DVD SystemsReceivers-40~8520FM13