The TDA18218HN is a Silicon Tuner IC designed for digital terrestrial (DVB-T) TV reception. The TDA18218HN integrates the overall tuning function, including selectivity and provides a low-IF output signal.
The TDA18218HN uses integrated IF filters to support 6 MHz, 7 MHz or 8 MHz channel bandwidths. The TDA18218HN requires only one single 16 MHz crystal for clock generation. A clock signal is available on crystal oscillator output pins (XTO_P / XTO_N) to synchronize the channel decoder.
The TDA18218HN is a low cost Silicon Tuner targeting digital terrestrial applications. The TDA18218HN matches the performance of the conventional can tuners. Additionally, the following benefits can be stated:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA18218HN/C1 | TDA18218HN/C1,518 | 9352 877 21518 | Volume production | SOT619-1
(HVQFN48) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA18218HN/C1 | TDA18218HN/C1,551 | 9352 877 21551 | Volume production | SOT619-1
(HVQFN48) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| TDA18218HN/C1 | TDA18218HN/C1,557 | 9352 877 21557 | Volume production | SOT619-1
(HVQFN48) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA18218HN/C1 | TDA18218HN/C1,518 | TDA18218HN_C1 |
| Always Pb-free | ||||
| TDA18218HN/C1 | TDA18218HN/C1,551 | TDA18218HN_C1 |
| Always Pb-free | ||||
| TDA18218HN/C1 | TDA18218HN/C1,557 | TDA18218HN_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA18218HN/C1 | 9352 877 21518 | TDA18218HN/C1,518 | not available | |||||||
| TDA18218HN/C1 | 9352 877 21551 | TDA18218HN/C1,551 | not available | |||||||
| TDA18218HN/C1 | 9352 877 21557 | TDA18218HN/C1,557 | ASIA | WPI | 13,000 | 1300 | 11/19/2009 | Buy online | not available |