NXP Semiconductors


Select site:

English

TDA18291HN

Selection guide

Datasheet

TDA18291HN
(Product Specification)
28-Aug-07, 6 pages, 115 kB

Download all documentation

TDA18291HN - Low power DVB-H / T tuner

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TDA18291HN is a BiCMOS integrated circuit receiver intended for digital TV reception for low power applications (e.g. mobile phone and PDA).

The tuner is designed for the terrestrial digital video broadcast (DVB-T standard) and handheld DVB standard (DVB-H standard). It operates in the VHFIII and UHF band (174 MHz to 230 MHz and 470 MHz to 862 MHz) and contains all the functions needed for a whole receiver chain from (RF) input to baseband IQ outputs: LNA, quadrature mixer, channel filters and a complete RF PLL with a fully integrated VCO. The PLL can operate from a number of reference frequencies, fitting almost any mobile platform.

The tuner has been designed for low power mobile applications. Power consumption has been optimized and a dedicated on-off pin has been added to allow for fast switching, and thus reduce power, in time-sliced applications. To reduce the footprint of the application, the number of external components has been minimized and the tuner is available in a HVQFN32 package (5 mm x 5 mm).

Features

  • 150 mW power consumption in DVB-T mode
  • 4 dB noise figure
  • Direct conversion ZIF architecture
  • 174 MHz to 230 MHz and 470 MHz to 862 MHz tuning range
  • Low noise, wide dynamic receiver
  • Fully integrated balanced LNA
  • Fully integrated channel filters with built-in self-calibration
  • Fully integrated fractional N frequency synthesizer
  • Fully integrated VCO
  • I2C-bus controllable
  • Dedicated pin for DVB-H time slicing control
  • 19.2 MHz, 26 MHz and 38.4 MHz reference frequency compliant
  • HVQFN32 package (5 mm x 5 mm)

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA18291HN/C1TDA18291HN/C1,1189352 847 14118Discontinued
Replacement product
SOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard Marking
TDA18291HN/C1TDA18291HN/C1,1519352 847 14151Discontinued
Replacement product
SOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
TDA18291HN/C1TDA18291HN/C1,1579352 847 14157Discontinued
Replacement product
SOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA18291HN/C1TDA18291HN/C1,118TDA18291HN_C1
Always Pb-free
TDA18291HN/C1TDA18291HN/C1,151TDA18291HN_C1
Always Pb-free
TDA18291HN/C1TDA18291HN/C1,157TDA18291HN_C1
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA18291HN/C193528471411831-mrt-1030-jun-10TDA18292HN/C1DN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
TDA18291HN/C193528471415131-mrt-1030-jun-10TDA19292HN/C1DN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
TDA18291HN/C193528471415731-mrt-1030-jun-10TDA19292HN/C1DN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Parametrics/similar products

Type numberPackageNOISE
FIGURE
MAX(dB)
Power
dissipation(mW)
ApplicationSupported
Video
Standards
Frequency(MHz)
TDA18291HN/C1SOT617-1
(HVQFN32)
4150portable TV, mobile phoneDVB-T, DVB-HVHF band III, UHF band