NXP Semiconductors


Select site:

English

TDA18292

Selection guide

Datasheet

Datasheet confidential.

TDA18292 - Ultra low power multiband silicon tuner

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA18292 is a multistandard, multiband, highly integrated and low-power digital TVtuner using direct down conversion Zero Intermediate Frequency (ZIF) radio architecture. The TDA18292 is optimized for low-power portable and mobile applications.

Features

  • Multistandard: DVB-T, DVB-H, DVB-SH, T-DMB and ISDB-T
  • Multiband: VHF III, UHF, L1-band, L2-band and S-band
  • 3 dB noise figure
  • Low power consumption:
    • 170 mW for DVB-T
    • 20 mW for DVB-H
  • Low power mode (Power-down) available
  • Zero Intermediate Frequency (ZIF) architecture
  • Wide dynamic Automatic Gain Control (AGC)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA18292HN/C1TDA18292HN/C1,1189352 840 56118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard Marking
TDA18292HN/C1TDA18292HN/C1,1519352 840 56151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
TDA18292HN/C1TDA18292HN/C1,1579352 840 56157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA18292HN/C1TDA18292HN/C1,118TDA18292HN_C1
Always Pb-free
TDA18292HN/C1TDA18292HN/C1,151TDA18292HN_C1
Always Pb-free
TDA18292HN/C1TDA18292HN/C1,157TDA18292HN_C1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA18292HN/C19352 840 56118  TDA18292HN/C1,118        not available
TDA18292HN/C19352 840 56151  TDA18292HN/C1,151        not available
TDA18292HN/C19352 840 56157  TDA18292HN/C1,157        not available

Applications

Low-power portable and mobile TV receivers (mobile phones, PDAs, USB sticks,laptops, handheld game consoles, portable DVD players, portable TV set, digitalcameras, etc.)