NXP Semiconductors


Select site:

English

Datasheet

TDA19978A
(Not available)
28-May-08, 9 pages, 49 kB

Download all documentation

Quad HDMI 1.3a receiver interface with equalizer (HDTV up to 1080p, up to UXGA for PC's format)_

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA19978A is a four inputs HDMI 1.3a compliant receiver with embedded EDID memory.

The TDA19978A embeds an auto adaptive equalizer to improve the signal quality and to allow the use of a large range of cables (up to 25 m, laboratory tested, contact NXP Semiconductors for more details).

The HDCP keys set is stored in a non-volatile embedded memory for maximal security. Software drivers are delivered with the IC to ease configuration and use.

The TDA19978A supports:

  • Deep Color mode 10-bit and 12-bit up to 1920 x 1080p at 50/60 Hz
  • WUXGA (1920 x 1200p at 60 Hz) reduced blanking format in Deep Color mode 10-bit and 12-bit
  • TV resolutions from 480i (1440 x 480i at 60 Hz) and 576i (1440 x 576i at 50 Hz) to HDTV (up to 1920 x 1080p at 50/60 Hz)
  • WUXGA (1920 x 1200p at 60 Hz) reduced blanking format
  • PC resolutions from VGA (640 x 480p at 60 Hz) to UXGA (1600 x 1200p at 60 Hz)
  • IEC 60958/IEC 61937, One Bit Audio (SACD), DST (compressed DSD) and HBR stream
  • Gamut boundary description

The TDA19978A includes:

  • An improved audio clock generation (an external reference clock is used)
  • An improved system for an accurate recognition of PC and TV formats
  • The generation of a 128/256/512 x fs system clock allowing the use of simple audio DACs without integrated PLL, such as UDA1334BTS

Embedded oscillator (an external crystal can be used).

The TDA19978A converts a HDMI stream with or without HDCP into RGB or YCBCR digital signal.

The YCBCR digital output signal can be 4:4:4 or 4:2:2 semi-planar format following the ITU-R BT.601 standard or 4:2:2 ITU-R BT.656 format.

The TDA19978A can adjust the timing of the video port (tsu(o) and th(o)).

All settings are controllable via the I2C-bus.

Features

  • Compliant with HDMI 1.3a, DVI 1.0, CEA-861-D and HDCP 1.2 standards
  • Quad independent HDMI inputs, up to 235 MHz (HDMI frequency)
  • Embedded auto adaptive equalizer on HDMI links
  • Embedded volatile EDID memory (253 shared bytes and three bytes dedicated per HDMI input) for zero, one, two, three or four HDMI inputs
  • Support color depth processing (8-bit, 10-bit or 12-bit per color)
  • Receive color Gamut Metadata Packet with interrupt on each update and readable on I2C-bus
  • Up to four S/PDIF or I2S-bus outputs (eight channels) with a sampling rate up to 192 kHz with IEC 60958/IEC 61937 stream
  • Support HBR audio stream up to 768 kHz with four demultiplexed S/PDIF or I2S-bus outputs
  • Support HBR streams (e.g. DTS-HD master audio and Dolby TrueHD up to eight channels thanks to HBR packet for stream with a frame rate up to 768 kHz)
  • Support DSD and DST audio stream up to six DSD channels output for SACD (support DST Audio Packet)
  • Channel status decoder supporting multi-channels reception
  • Improved audio clock generation using an external reference clock.
  • Included system/master clock output (128/256/512 x fs) allowing to use the UDA1334BTS
  • HDMI interface support all HDTV formats (up to 1920 x 1080p at 50/60 Hz) and up to UXGA (1600 x 1200p at 60 Hz) for PC's formats (WUXGA (1920 x 1200p at 60 Hz) reduced blanking supported)
  • Embedded oscillator (an external crystal can be used)
  • Frame and field detection for interlaced video signal
  • Sync timing measurements for format recognition
  • Improved system for measurements of blanking and video active area which allows an accurate recognition of PC and TV formats
  • HDCP with repeater capability
  • Embedded non-volatile memory to store HDCP keys
  • Programmable color space conversion of RGB or YCBCR input signal into YCBCR or RGB
  • Output format RGB 4:4:4, YCBCR 4:4:4, YCBCR 4:2:2 semi-planar following the ITU-R BT.601 standard or YCBCR 4:2:2 ITU-R BT.656
  • 8-bit, 10-bit or 12-bit output formats (up to 10-bit only in 4:4:4 format) selectable via the I2C-bus
  • Adjustable timing of video port (tsu(o) and th(o)) via the I2C-bus
  • Integrated downsampling-by-two with selectable filters on CB and CR channels for 4:2:2 mode
  • Internal video and audio pattern generator
  • Controllable via the I2C-bus; 5 V tolerant and bit rate up to 400 kbit/s
  • DDC inputs 5 V tolerant and bit rate up to 400 kbit/s
  • LV-TTL outputs
  • Power-down mode
  • CMOS process
  • 1.8 V and 3.3 V power supplies
  • Lead-free HLQFP144 package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA19978AHV/15/C19352 861 28518DevelopmentSOT612Reel Dry Pack, SMD, 13"Standard MarkingTDA19978AHV/15/C1
TDA19978AHV/15/C19352 861 28551DevelopmentSOT612Tray Dry Pack, Bakeable, SingleStandard MarkingTDA19978AHV/15/C1
TDA19978AHV/15/C19352 861 28557DevelopmentSOT612Tray Dry Pack, Bakeable, MultipleStandard MarkingTDA19978AHV/15/C1

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA19978AHV/15/C19352 861  28518       not available
TDA19978AHV/15/C19352 861  28551       not available
TDA19978AHV/15/C19352 861  28557       not available

Applications

  • HDTV
  • YCBCR or RGB high-speed video digitizer
  • Projector, plasma and LCD TV
  • Rear projection TV
  • High-end TV
  • Home theater amplifier
  • DVD recorder
  • AVR and HDMI splitter

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.