The TDA3602 is a multiple output voltage regulator, intended for use in car radios with or without a microprocessor. It contains two fixed voltage regulators with foldback current protection (Regulators 1 and 2), and one fixed voltage regulator that also operates during load dump and thermal shutdown. This regulator can be used to supply a microprocessor.
A back-up circuit supplies Regulator 3 during a short period after the power is cut off (negative field decay or engine start procedure). A state control pin (pin 4) controls the device, which can be switched through four stages using the information at this pin. The switching levels at this pin contain hysteresis.
RESET and HOLD outputs can be used to interface with a microprocessor. The RESET signal can be used to call up or initialize a microprocessor (power-on reset). The HOLD signal can be used to control the power stages (mute signal in a low end application), or to generate a HOLD interrupt (microprocessor application).
An internal Zener diode on the back-up pin allows this pin to withstand a load dump when supplied by the pin using a 100 W series resistor.
The supply pin can withstand load dump pulses and negative supply voltages.
PROTECTIONS
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA3602/N3 | TDA3602U | 9350 837 50112 | Volume production | SOT110-1
(SIL9MPF) | Tube | Standard Marking | TDA3602/N3
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA3602/N3 | 9350 837 50112 | NA | DIGI-KEY CORPORATION | 748 | 12/3/2008 | Buy online | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Operating temp.(Cel) | Fixed or adjustable output voltage | No. of regulator outputs |
|---|---|---|---|---|---|
| TDA3602/N3 | SOT110-1
(SIL9MPF) | 9.2~18 | -40~150 | fixed | 3 |
Similar products
TDA3602
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.