NXP Semiconductors


Select site:

English

Datasheet

TDA3606A
(Product Specification)
07-May-98, 16 pages, 83 kB

Download all documentation

General description

The TDA3606A is a low power voltage regulator. It contains:

  1. One fixed voltage regulator with a foldback current protection, intended to supply a microprocessor, that also operates during load dump
  2. A reset-signal can be used to interface with the microprocessor
  3. Supply pin can withstand load dump pulses and negative supply voltages
  4. Defined start-up behaviour; regulator will be switched on at a supply voltage higher than 7.6 V and off when the output voltage of the regulator drops below 2.4 V.

Features

  • One VP -state controlled regulator
  • Regulator and reset outputs operate during load dump
  • Supply voltage range of -18 to +50 V
  • Low quiescent current (battery detection switched off)
  • High ripple rejection
  • Dual reset output.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA3606AT/N1TDA3606AT/N19352 120 00112Volume productionSOT163-1
(SO20)
TubeStandard MarkingTDA3606AT/N1
week 5, 2005
TDA3606AT/N1TDA3606AT/N1-T9352 120 00118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingTDA3606AT/N1
week 5, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA3606AT/N19352 120  00112       not available
TDA3606AT/N19352 120  00118        Order samples

Parametrics/similar products

Type numberPackageSupply
voltage(V)
No.
of
voltage
regulators
Regulator
which
operates
during
load
dump
or
thermal
shut-down
Regulators
with
foldback
current
limit
protection
Reset
output
Reset
delay
Ignition
input/output(battery)
TDA3606AT/N1SOT163-1
(SO20)
5.6~251no. 1no. 1333


Similar products
TDA3606A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.