NXP Semiconductors


Select site:

English

Datasheet

TDA3616
(Product Specification)
02-Feb-01, 20 pages, 105 kB

Download all documentation

General description

The TDA3616 is a low power voltage regulator. It contains the following:

  • One fixed voltage regulator with a foldback current protection, intended to supply a microprocessor, that also operates during load dump
  • A provision for use of a reserve supply capacitor that will hold enough energy for the regulator to allow a microcontroller to prepare for loss of supply voltage
  • Reset signals which can be used to interface with the microprocessor
  • A supply pin that can withstand load dump pulses and negative supply voltages
  • Defined start-up behaviour; regulator will be switched on at a supply voltage higher than 7.5 V and off when the output voltage of the regulator drops below 2.4 V.


Features

General

  • One VP-state controlled regulator
  • Battery detection circuit
  • Regulator, reset and battery outputs operate during load dump
  • Supply voltage range from -18 to +50 V
  • Low quiescent current (battery detection switched off)
  • High ripple rejection
  • Dual reset output
  • Backup circuit
  • Adjustable reset delay timer.


Protections

  • Reverse polarity safe (down to -18 V without high reverse current)
  • Able to withstand voltages up to 18 V at the output (supply line may be short-circuited)
  • ESD protected on all pins
  • Load dump protection
  • Foldback current limit protection for regulator
  • The regulator output is DC short-circuited safe to ground and VP.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA3616SF/N1TDA3616SF/N19352 671 06112Volume productionSOT110-1
(SIL9MPF)
TubeStandard MarkingTDA3616SF/N1
Always Pb-free
TDA3616T/N1TDA3616T/N19352 605 93112Volume productionSOT163-1
(SO20)
TubeStandard MarkingTDA3616T/N1
week 5, 2005
TDA3616T/N1TDA3616T/N1-T9352 605 93118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingTDA3616T/N1
week 5, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA3616SF/N19352 671  06112        Order samples
TDA3616T/N19352 605  93112        Order samples
TDA3616T/N19352 605  93118       not available

Design support

Support Documents

Parametrics/similar products

Type numberPackageNo.
of
voltage
regulators
Regulator
which
operates
during
load
dump
or
thermal
shut-down
Back-upReset
output
Reset
delay
Ignition
input/output(battery)
TDA3616SF/N1SOT110-1
(SIL9MPF)
1no. 13333
TDA3616T/N1SOT163-1
(SO20)
1no. 13333


Similar products
TDA3616 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.