NXP Semiconductors


Select site:

English

Datasheet

TDA3618AJR
(Product Specification)
12-Feb-02, 24 pages, 119 kB

Download all documentation

Multiple voltage regulator with switch and ignition buffers

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TDA3618AJR is a multiple output voltage regulator with a power switch and ignition buffers, intended for use in car radios with or without a microcontroller. It contains:

  • Two fixed voltage regulators with foldback current protection (regulators 1 and 3) and one fixed voltage regulator (regulator 2) intended to supply a microcontroller, that also operates during load dump and thermal shutdown
  • A power switch with protection, operated by an enable input
  • Reset and hold outputs that can be used to interface with the microcontroller; the reset signal can be used to wake up the microcontroller
  • A supply pin that can withstand load dump pulses and negative supply voltages
  • Regulator 2, which is switched on at a backup voltage greater than 6.5 V and off when the output voltage of regulator 2 drops below 1.9 V
  • A provision for the use of a reserve supply capacitor that will hold enough energy for regulator 2 (5 V continuous) to allow a microcontroller to prepare for loss of voltage
  • An inverted ignition 1 input with open-collector output stage
  • An ignition 2 input Schmitt trigger with push-pull output stage.

Features

  • Extremely low noise behaviour and good stability with very small output capacitors
  • Two VP -state controlled regulators and a power switch
  • Regulator 2, reset and ignition buffer operate during load dump and thermal shutdown
  • Separate control pins for switching regulator 1, regulator 3 and the power switch
  • Supply voltage range from -18 to +50 V
  • Low reverse current of regulator 2
  • Low quiescent current when regulator 1, regulator 3 and the power switch are switched off
  • Hold output for low VP
  • Hold output for regulators 1 and 3
  • Hold output for foldback mode switch
  • Hold output for load dump and temperature protection
  • Reset (push-pull) and hold (open-collector) outputs
  • Adjustable reset delay time
  • High ripple rejection
  • Backup capacitor for regulator 2
  • Two independent ignition buffers, one inverted and with open-collector output.

Protection

  • Reverse polarity safe, down to -18 V
  • Able to withstand voltages up to 18 V at the outputs (supply line may be short-circuited)
  • ESD protected on all pins
  • Thermal protections with hysteresis
  • Load dump protection
  • Foldback current limit protection for regulators 1, 2 and 3
  • Delayed second current limit protection for the power switch at short-circuit
  • The regulator outputs and the power switch are DC short-circuit safe to ground and VP.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.