NXP Semiconductors


Select site:

English

TDA3629

Selection guide

Datasheet

TDA3629
(Product Specification)
04-Sep-96, 28 pages, 176 kB

Download all documentation

General description

The Light position controller (Leucht Weiten Steller, LWS) is a monolithic integrated circuit intended to be used in passenger cars. This device adapts the elevation of the light beam of the head light of the car to a state defined by the car driver using a potentiometer on the dashboard.

Features

  • Low positional error
  • Low noise sensitivity due to hysteresis
  • Low supply current
  • Thermally protected
  • Broken wire and short-circuit indication on SET input
  • Brake function by short-circuiting the motor
  • Hysteresis level set externally.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA3629/YTDA3629/Y,1129352 888 86112DevelopmentSOT97TubeStandard Marking
TDA3629T/YMTDA3629T/YM,5129352 888 87512DevelopmentSOT109Tube Dry PackStandard Marking
TDA3629T/YMTDA3629T/YM,5189352 888 87518DevelopmentSOT109Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA3629/N2TDA3629/N2,1129352 162 10112Discontinued
Replacement product
SOT97-1
(DIP8)
TubeStandard Marking
TDA3629T/N2TDA3629T/N2,1129352 164 10112Discontinued
Replacement product
SOT109TubeStandard Marking
TDA3629T/N2TDA3629T/N2,1189352 164 10118Discontinued
Replacement product
SOT109Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA3629/YTDA3629/Y,112Not available
Always Pb-free
TDA3629T/YMTDA3629T/YM,512Not available
Always Pb-free
TDA3629T/YMTDA3629T/YM,518Not available
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA3629/N2TDA3629/N2,112TDA3629_N2
Always Pb-free
TDA3629T/N2TDA3629T/N2,112TDA3629T_N2
week 8, 2005
TDA3629T/N2TDA3629T/N2,118TDA3629T_N2
week 8, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA3629/Y9352 888 86112  TDA3629/Y,112        not available
TDA3629T/YM9352 888 87512  TDA3629T/YM,512        not available
TDA3629T/YM9352 888 87518  TDA3629T/YM,518        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA3629/N293521621011231-dec-0931-mrt-12$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery till 31.3.2012. Replacement type with new diffusion fab location only
TDA3629T/N293521641011231-dec-0931-mrt-12$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery till 31.3.2012. Replacement type with new diffusion fab location only
TDA3629T/N293521641011831-dec-0931-mrt-12$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
FAB ICN5 Closure. Refer to PCN200901053A dated January 21, 2009. Extended Last Time Delivery till 31.3.2012. Replacement type with new diffusion fab location only

Applications

  • Hard Disk Drive (HDD).

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationConfigurationCATEGORYFEATURESFUNCTIONOperating
temp.(Cel)
Package Material
TDA3629/N2SOT97-1
(DIP8)
8.0 ~ 18Control Devicesn.a.ASICLow noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally.Microcontrollers-40 ~ +105DIL8
TDA3629/YSOT97
8.0 ~ 18Control Devicesn.a.ASICLow noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally.Microcontrollers-40 ~ +105DIL8
TDA3629T/N2SOT109
8.0 ~ 18Control Devicesn.a.ASICLow noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally.Microcontrollers-40 ~ +105 SO16
TDA3629T/YMSOT109
8.0 ~ 18Control Devicesn.a.ASICLow noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally.Microcontrollers-40 ~ +105 SO16