NXP Semiconductors


Select site:

English

Datasheet

TDA3664
(Product Specification)
25-Jun-07, 16 pages, 91 kB

Download all documentation

General description

The TDA3664 is a fixed voltage regulator with very low dropout voltage/quiescent current, which operates over a wide supply voltage range.

The regulator is available as:

  • TDA3664: SO4 package
  • TDA3664AT: SO8 package
  • TDA3664TT: TSSOP8 package

Features

  • Fixed 5 V, 100 mA regulator
  • Supply voltage range up to 45 V
  • Very low quiescent current of 15 uA (typical value)
  • Very low dropout voltage
  • High ripple rejection
  • Protections:
    • Reverse polarity safe (down to -25 V without high reverse current)
    • Negative transient of 50 V (RS = 10 Ohm; t < 100 ms)
    • Able to withstand voltages up to 18 V at the output (supply line may be short-circuited)
    • ESD protection on all pins
    • DC short-circuit safe to ground and VP of the regulator output
    • Temperature protection (Tj > 150 Cel)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA3664/N1TDA3664/N1-T9352 621 95135Volume productionSOT223
(SC-73)
Tape reel smdStandard MarkingTDA3664/N1
TDA3664AT/N1TDA3664ATD-T9352 626 97118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingTDA3664AT/N1
week 5, 2005
TDA3664TT/N1TDA3664TTDP-T9352 644 74118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingTDA3664TT/N1
week 21, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA3664/N19352 621  95135  0.7200NADIGI-KEY CORPORATION4,00012/3/2008 Buy online not available
   NADIGI-KEY CORPORATION6,43712/3/2008 Buy online  
   NAFUTURE ELECTRONICS2,40012/3/2008 Buy online  
   NAMOUSER ELECTRONICS3,71312/3/2008 Buy online  
TDA3664AT/N19352 626  97118  0.6100NADIGI-KEY CORPORATION2,50012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,16812/3/2008 Buy online  
TDA3664TT/N19352 644  74118        Order samples

Parametrics/similar products

Type numberPackageApplicationMAX.(MHz)Max
supply(v)
Operating
temp.(Cel)
TDA3664/N1SOT223
(SC-73)
Radio, Audio and CD/DVD Systems454.75~5.25-40 ~85
TDA3664TT/N1SOT505-1
(TSSOP8)
Radio, Audio and CD/DVD Systems454.75~5.25-40 ~85


Similar products
TDA3664 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.