The TDA3681 is a multiple output voltage regulator with a power switch and an ignition buffer. It is intended for use in car radios with or without a microcontroller. The TDA3681 contains the following:
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA3681J/N2C | TDA3681J/N2C | 9352 858 13112 | Volume production | SOT243-3
(DBS17P) | Tube | Standard Marking | TDA3681J/N2C
| |
| TDA3681JR/N2C | TDA3681JR/N2C | 9352 858 16112 | Volume production | SOT475-1
(DBS17P) | Tube | Standard Marking | TDA3681JR/N2C
| |
| TDA3681TH/N2/S435C | 9352 858 19512 | Volume production | SOT418-3
(HSOP20) | Tube Dry Pack | Standard Marking | TDA3681TH/N2/S435C
| ||
| TDA3681TH/N2/S435C | 9352 858 19518 | Volume production | SOT418-3
(HSOP20) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA3681TH/N2/S435C
|
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA3681J/N2C | 9352 858 13112 | Order samples | ||||||
| TDA3681JR/N2C | 9352 858 16112 | Order samples | ||||||
| TDA3681TH/N2/S435C | 9352 858 19512 | not available | ||||||
| TDA3681TH/N2/S435C | 9352 858 19518 | not available |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Support Documents
| Type number | Package | REMARKS | Supply voltage(V) | Power dissipation(mW) | Operating temp.(Cel) | Power switch (peak/continuous)(A) | Regulator Type | Thermal protection | Short-circuit protection | Part type | Fixed or adjustable output voltage | No. of outputs | No. of regulator outputs | Multiple Output Voltages | Power Monitor | Vout1(VDC) | Vout2(VDC) | Vout3(VDC) | Vout4(VDC) | Operating voltage(VDC) | Operating Voltage Range 2(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA3681J/N2C | SOT243-3
(DBS17P) | Power dissipation lower if optional supply voltage 2 used. Has active LOW microprocessor reset with adjustable delay | 11~18 | 62000 | -40~85 | 3/1.8 | Voltage Regulator, Multi-output | yes | yes | Voltage Regulator, Multi-output | fixed | 4 | 3 | yes | yes | 8.5 | 5.0 | 5.0 | 3.3 | 11 to 18 | 6.5~18 |
| TDA3681JR/N2C | SOT475-1
(DBS17P) | Power dissipation lower if optional supply voltage 2 used. Has active LOW microprocessor reset with adjustable delay | 62000 | -40 to +85 | Voltage Regulator, Multi-output | yes | yes | Voltage Regulator, Multi-output | 4 | yes | yes | 8.5 | 5.0 | 5.0 | 3.3 | 11 to 18 | 6.5~18 | ||||
| TDA3681TH/N2/S435C | SOT418-3
(HSOP20) | Power dissipation lower if optional supply voltage 2 used. Has active LOW microprocessor reset with adjustable delay | 62000 | -40 to +85 | Voltage Regulator, Multi-output | yes | yes | Voltage Regulator, Multi-output | 4 | yes | yes | 8.5 | 5.0 | 5.0 | 3.3 | 11 to 18 | 6.5~18 |
Similar products
TDA3681
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.