NXP Semiconductors


Select site:

English

TDA4851

Selection guide

Datasheet

TDA4851
(Preliminary Specification)
01-Nov-92, 17 pages, 0 kB

Download all documentation

TDA4851 - Horizontal and vertical deflection controller for VGA/XGA and autosync monitors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

The TDA4851 is a monolithic integrated circuit for economical solutions in VGA/XGA and autosync monitors. The IC incorporates the complete horizontal and vertical small signal processing. VGA-dependent mode detection and settings are performed on chip. In conjunction with TDA4860/61/65, or TDA8351 (vertical output circuits) the ICs offer an extremely advanced system solution.

Features

  • VGA operation fully implemented including alignment-free vertical and E/W amplitude presettings
  • 4th VGA mode easy applicable (XGA, Super VGA)
  • Autosync operation externally selectable
  • Low jitter
  • All adjustments DC-controllable
  • Alignment-free oscillators
  • Sync separators for video or horizontal and vertical TTL sync levels regardless of polarity
  • Horizontal oscillator with PLL1 for sync and PLL2 for flyback
  • Constant vertical and E/W amplitude in autosync operation
  • DC-coupling to vertical power amplifier
  • Internal supply voltage stabilization with excellent ripple rejection to ensure stable geometrical adjustments