NXP Semiconductors


Select site:

English

TDA4864J_TDA4864AJ

Selection guide

Vertical deflection booster

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers
Notice:
This product is now part of Trident Microsystems. For more information about this product please visit: www.tridentmicro.com.

General description

The TDA4864J and TDA4864AJ are deflection boosters for use in vertical deflection systems for frame frequencies up to 200 Hz.

The TDA4864J needs a separate flyback supply voltage, so the supply voltages are independently adjustable to optimize power consumption and flyback time.

For the TDA4864AJ the flyback supply voltage will be generated internally by doubling the supply voltage and therefore a separate flyback supply voltage is not needed.

Both circuits provide differential input stages.

Features

  • Power amplifier with differential inputs
  • Output current up to 2.5 A (p-p)
  • High vertical deflection frequency up to 200 Hz
  • High linear sawtooth signal amplification
  • Flyback generator:
    • TDA4864J: separate adjustable flyback supply voltage up to 60 V
    • TDA4864AJ: internally doubled supply voltage (two supply voltages only for DC-coupled outputs).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA4864AJ/V1TDA4864AJ/V1,1129352 750 33112Volume productionSOT524-1
(DBS7P)
TubeStandard Marking
TDA4864J/V1TDA4864J/V1,1129352 750 34112Volume productionSOT524-1
(DBS7P)
TubeStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TDA4864AJ/V1TDA4864AJ/V1,112TDA4864AJ_V1
Always Pb-free
TDA4864J/V1TDA4864J/V1,112TDA4864J_V1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA4864AJ/V19352 750 33112  TDA4864AJ/V1,112        Order samples
TDA4864J/V19352 750 34112  TDA4864J/V1,112        not available