NXP Semiconductors


Select site:

English

Datasheet

TDA4867J
(Product Specification)
22-Jul-04, 15 pages, 108 kB

Download all documentation

General description

The TDA4867J is a power booster for use in colour vertical deflection systems for frame frequencies of 50 to 200 Hz. The circuit provides a high CMRR current driven differential input. Due to the bridge configuration of the two output stages DC-coupling of the deflection coil is achieved. In conjunction with the deflection controller family TDA485x and SAA4856 the ICs offer an extremely advanced system solution.

Features

  • Fully integrated, few external components
  • Maximum 2.5 A (p-p) deflection current
  • No additional components in combination with the deflection controller family TDA485x and SAA4856
  • Pre-amplifier with differential high CMRR current mode inputs
  • Low offsets
  • High linear sawtooth signal amplification
  • High efficient DC-coupled vertical output bridge circuit
  • High deflection frequency up to 200 Hz
  • Power supply and flyback supply voltage independent adjustable to optimize power consumption and flyback time
  • Excellent transition behaviour during flyback
  • Guard circuit for screen protection
  • Power save mode controlled by input pins (in combination with SAA4856 only) or guard pin.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA4867J/V19352 674 04112Volume productionSOT523-1
(DBS9P)
TubeStandard MarkingTDA4867J/V1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA4867J/V19352 674  04112        Order samples

Applications


Related applications
50-60 Hz CRT integrated DTV (TV210D)

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.