NXP Semiconductors


Select site:

English

TDA5051A

Selection guide

Datasheet

TDA5051A
(Product Specification)
31-May-99, 28 pages, 163 kB

Download all documentation

TDA5051A - Home automation modem

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA5051A is a modem IC, specifically dedicated to ASK transmission by means of the home power supply network, at 600 or 1200 baud data rate. It operates from a single 5 V supply.

Features

  • Full digital carrier generation and shaping
  • Modulation/demodulation frequency set by clock adjustment, from microcontroller or on-chip oscillator
  • High clock rate of 6-bit A/D (Digital to Analog) converter for rejection of aliasing components
  • Fully integrated output power stage with overload protection
  • Automatic Gain Control (AGC) at receiver input
  • 8-bit A/D (Analog to Analog) converter and narrow digital filtering
  • Digital demodulation delivering baseband data
  • Easy compliance with EN50065-1 with simple coupling network
  • Few external components for low cost applications
  • SO16 plastic package.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA5051AT/C1TDA5051AT/C1,1129352 347 50112Samples availableSOT162-1
(SO16)
TubeStandard Marking
TDA5051AT/C1TDA5051AT/C1,1189352 347 50118Samples availableSOT162-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
TDA5051AT/C1TDA5051AT/C1,5129352 347 50512Samples availableSOT162-1
(SO16)
Tube Dry PackStandard Marking
TDA5051AT/C1TDA5051AT/C1,5189352 347 50518Samples availableSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA5051AT/C1TDA5051AT/C1,112TDA5051AT_C1
Always Pb-free
TDA5051AT/C1TDA5051AT/C1,118TDA5051AT_C1
Always Pb-free
TDA5051AT/C1TDA5051AT/C1,512TDA5051AT_C1
week 21, 2005
TDA5051AT/C1TDA5051AT/C1,518TDA5051AT_C1
week 21, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA5051AT/C19352 347 50112  TDA5051AT/C1,112        not available
TDA5051AT/C19352 347 50118  TDA5051AT/C1,118        not available
TDA5051AT/C19352 347 50512  TDA5051AT/C1,512  NADIGI-KEY CORPORATION124 11/7/2009Buy onlinenot available
    NAMOUSER ELECTRONICS1,176 11/7/2009Buy online 
TDA5051AT/C19352 347 50518  TDA5051AT/C1,518  NAMOUSER ELECTRONICS860 11/7/2009Buy onlinenot available

Applications

  • Home appliance control (air conditioning, shutters, lighting, alarms and so on)
  • Energy/heating control
  • Amplitude Shift Keying (ASK) data transmission using the home power network.


Block diagrams/pinning

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
Single supply(VDC)
TDA5051AT/C1SOT162-1
(SO16)
0~704.75 to 5.25


Similar products
TDA5051A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.