NXP Semiconductors


Select site:

English

TDA5145TS

Selection guide

Datasheet

TDA5145TS
(Product Specification)
27-Oct-98, 20 pages, 97 kB

Download all documentation

TDA5145TS - Brushless DC motor drive circuit

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TDA5145TS is a bipolar integrated circuit used to drive 3-phase brushless DC motors in full-wave mode. The device is sensorless (saving of 3 hall-sensors) using the back EMF sensing technique to sense the rotor position. It includes bidirectional control, brake function and has a special circuit built-in to reduce the EMI (soft-switching output stages).

Features

  • Full-wave commutation (using push-pull drivers at the output stages) without position sensors
  • Built-in start-up circuitry
  • Three push-pull outputs:
    • Output current 2.0 A (typ.)
    • Built-in current limiter
    • Soft-switching outputs for low Electromagnetic
    • Interference (EMI).
  • Thermal protection
  • Flyback diodes
  • Motor brake facility
  • Direction control input
  • Reset function.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA5145TS/C1TDA5145TS/C1,5129352 621 54512Discontinued
Replacement product
SOT340-1
(SSOP24)
Tube Dry PackStandard Marking
TDA5145TS/C1TDA5145TS/C1,5189352 621 54518Discontinued
Replacement product
SOT340-1
(SSOP24)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA5145TS/C1TDA5145TS/C1,512TDA5145TS_C1
week 20, 2005
TDA5145TS/C1TDA5145TS/C1,518TDA5145TS_C1
week 20, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA5145TS/C193526215451231-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
TDA5145TS/C193526215451831-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • General purpose spindle driver e.g.:
  • Hard disk drive
  • Tape drive
  • Optical disk drive.