NXP Semiconductors


Select site:

English

TDA6111Q

Selection guide

Datasheet

(Preliminary Specification)
v.2, 07-Feb-95, 16 pages, 65 kB

Download all documentation

Video output amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The TDA6111Q is a video output amplifier with 16 MHz bandwidth. The device is contained in a single in-line 9-pin medium power (DBS9MPF) package, using high-voltage DMOS technology, intended to drive the cathode of a colour CRT.

Features

  • High bandwidth and high slew rate
  • Black-current measurement output for Automatic Black-current Stabilization (ABS)
  • Two cathode outputs; one for DC currents, and one for transient currents
  • A feedback output separated from the cathode outputs
  • Internal protection against positive appearing Cathode-Ray Tube (CRT) flashover discharges
  • ESD protection
  • Simple application with a variety of colour decoders
  • Differential input with a designed maximum common mode input capacitance of 3 pF, a maximum differential mode input capacitance of 0.5 pF and a differential input voltage temperature drift of 50 µV/K
  • Defined switch-off behaviour.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA6111Q/N4TDA6111Q/N4,1129351 739 50112Discontinued
Replacement product
SOT111-1
(DBS9MPF)
TubeStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
TDA6111Q/N4TDA6111Q/N4,112TDA6111Q_N4
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDA6111Q/N493517395011231-mrt-1030-jun-10None notedDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. Contact marketing.

Applications

It is designed for application in cathode-ray tube (CRT) drivers in high-resolution colour monitors.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCathode current transient improvementCRT cathode voltageVCut-off and white level control outputVCut-off, dark-current feedback outputDifferential inputDifferential input voltageVESD protection(kV)Externally-determined DC gainHeatsinkHT supply voltage(V)Large signal bandwidthMHz(100 Vp-p)Number of channelsPower (static)(W)Slew rate(V/us)Small signal bandwidthMHz(60 V p-p)
TDA6111Q/N4SOT111-1
(DBS9MPF)
yes12 to 2000 to 12yesyes+-6yesyesyes2001312.1300016