Datasheet
TDA7050
(Product Specification)
01-Jun-89, 8 pages, 0 kB
TDA7050 - Low voltage mono/stereo power amplifier
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The TDA7050 is a low voltage audio amplifier for small radios with headphones (such as watch, pen and pocket radios)
in mono (bridge-tied load) or stereo applications.
Features
- Limited to battery supply application only (typ. 3 and 4 V)
- Operates with supply voltage down to 1,6 V
- No external components required
- Very low quiescent current
- Fixed integrated gain of 26 dB, floating differential input
- Flexibility in use - mono BTL as well as stereo
- Small dimension of encapsulation (see package design example)
Applications
- The device is primarily developed for car radio applications.