NXP Semiconductors


Select site:

English

TDA7052A/AT

Selection guide

Datasheet

TDA7052A/AT
(Product Specification)
01-Jul-94, 12 pages, 61 kB

Download all documentation

TDA7052A/AT - 1 W BTL mono audio amplifier with DC volume control

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The TDA7052A/AT are mono BTL output amplifiers with DC volume control. They are designed for use in TV and monitors, but also suitable for battery-fed portable recorders and radios.

Missing Current Limiter (MCL)
A MCL protection circuit is built-in. The MCL circuit is activated when the difference in current between the output terminal of each amplifier exceeds 100 mA (typical 300 mA). This level of 100 mA allows for headphone applications (single-ended).

Features

  • DC volume control
  • Few external components
  • Mute mode
  • Thermal protection
  • Short-circuit proof
  • No switch-on and off clicks
  • Good overall stability
  • Low power consumption
  • Low HF radiation
  • ESD protected on all pins

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
TDA7052A/N2TDA7052A/N2,1129350 544 10112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
TDA7052AT/N2TDA7052AT/N2,1129350 544 00112Volume productionSOT96-1
(SO8)
TubeStandard Marking
TDA7052AT/N2TDA7052AT/N2,1189350 544 00118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
TDA7052A/N2TDA7052A/N2,112TDA7052A_N2
Always Pb-free
TDA7052AT/N2TDA7052AT/N2,112TDA7052AT_N2
week 9, 2005
TDA7052AT/N2TDA7052AT/N2,118TDA7052AT_N2
week 9, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDA7052A/N29350 544 10112  TDA7052A/N2,112  NAMOUSER ELECTRONICS1,827 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,775 11/20/2009Buy online 
    NAMOUSER ELECTRONICS1,827 11/20/2009Buy online 
    NAFUTURE ELECTRONICS997 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,828 11/19/2009Buy online 
    NAARROW ELECTRONICS1,791 11/19/2009Buy online 
TDA7052AT/N29350 544 00112  TDA7052AT/N2,112  NAFUTURE ELECTRONICS179 11/19/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING3,068 11/19/2009Buy online 
    NAARROW ELECTRONICS2,000 11/19/2009Buy online 
TDA7052AT/N29350 544 00118  TDA7052AT/N2,118  NAMOUSER ELECTRONICS32 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION3,510 11/20/2009Buy online 
    NAMOUSER ELECTRONICS32 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING7,500 11/19/2009Buy online 
    ASIAWPI2,500250011/19/2009Buy online 

Design support

Support Documents

Parametrics/similar products

Type numberPackageREMARKS
TDA7052A/N2SOT97-1
(DIP8)
DC volume control, 36 dB gain
TDA7052AT/N2SOT96-1
(SO8)
DC volume control, 36 dB gain


Similar products
TDA7052A/AT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.