Datasheet
TDA7088T
(Product Specification)
14-May-96, 16 pages, 0 kB
TDA7088T - FM receiver circuit for battery supply
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The TDA7088T is a bipolar integrated circuit for use in
mono portable and pocket radios. It is used when a
minimum of peripheral components (of small dimensions
and low costs) is important. The circuit contains a
frequency-locked-loop (FLL) system with an Intermediate
Frequency (IF) of about 70 kHz. Selectivity is achieved by
active RC-filters. De-tuning related to the IF and too weak
input signals is suppressed by the mute circuit.
Features
- Equipped with all stages of a mono receiver from antenna to audio output
- Mute circuit
- Search tuning with a single varicap diode
- Mechanical tuning with integrating AFC
- AM application supported
- Power supply polarity protection
- Power supply voltage down to 1.8 V.
Applications
- Mechanical tuning; this is possible with or without integrating AFC circuit
- Electrical tuning; this is realized by one directional (band-up) search tuning facility, including RESET to the lower-band limit.