NXP Semiconductors


Select site:

English

Datasheet

TDA8003TS
(Product Specification)
20-Apr-00, 24 pages, 122 kB

Download all documentation

I²C-bus SIM card interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA8003TS is a low cost one chip SIM interface, in accordance with GSM11.11, GSM11.12 and EMV96 (Europay, Mastercard, Visa) with card current limitation. Controlled by I²C-bus, it is optimized in terms of board space, external components count and connection count (see Chapter "Application information").

The integrated DC-to-DC converter ensures full cross-compatibility between 3 or 5 V cards and 3 or 5 V environments. The very low-power consumption in Power-down mode and Off mode saves battery power.

Features

  • Subscriber Identification Module (SIM) card interface in accordance with GSM11.11, GSM11.12 (Global System for Mobile communication) and ISO 7816 requirements
  • VCC regulation (3 or 5 V ±8%) with controlled rise and fall times
  • Card take-off protection
  • One protected and buffered pseudo-bidirectional I/O line (I/O referenced to VCC and SIMI/O referenced to VDDI)
  • Clock generation (up to 10 MHz) with synchronous start and frequency doubling
  • Clock stop LOW, clock stop HIGH or 1.25 MHz (from internal oscillator) for cards Power-down mode
  • Automatic activation and deactivation sequences of an independent sequencer
  • Automatic processing of pin RST with count of the CLK cycles for start of the Answer To Reset (ATR)
  • Warm reset command
  • Supply voltage supervisor for Power-on reset, spike killing and emergency deactivation in case of supply drop-out
  • DC-to-DC converter (doubler, tripler or follower) allowing operation in a 3 or 5 V environment (2.5 min. VDD min. 6 V)
  • Enhanced Electrostatic Discharge (ESD) protections on card side (6 kV minimum)
  • Power-down mode with several active features and current reduction
  • Off mode with 2 µA current
  • Control from a microcontroller via a 400 kHz slave I²C-bus (4 possible addresses: 48H, 4AH, 4CH and 4EH)
  • Four parallel devices possible due to 2 sub-address wires
  • Interface signals supplied by an independent voltage (1.5 min. VDDI min. 6 V).


Applications

  • GSM mobile phones
  • SAM interfaces in banking terminals
  • Portable card readers, etc.



Related applications
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.