NXP Semiconductors


Select site:

English

Datasheet

TDA8004AT
(Product Specification)
09-Feb-06, 25 pages, 133 kB

Download all documentation

IC card interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The TDA8004AT is a complete low cost analog interface for asynchronous 3 V or 5 V smart cards. It can be placed between the card and the microcontroller with very few external components to perform all supply protection and control functions.

Features

  • 3 V or 5 V supply for the IC (GND and VDD )
  • Step-up converter for VCC generation (separately powered with a 5 V +- 10 pct supply, VDDP and PGND)
  • 3 specific protected half duplex bidirectional buffered I/O lines (C4, C7 and C8)
  • VCC regulation (5 V or 3 V +- 5 pct on 2 x 100 nF or 1 x 100 nF and 1 x 220 nF multilayer ceramic capacitors with low ESR, ICC <65 mA at 4.5 V <VDDP < 6.5 V, current spikes of 40 nAs up to 20 MHz, with controlled rise and fall times, filtered overload detection approximately 90 mA)
  • Thermal and short-circuit protections on all card contacts
  • Automatic activation and deactivation sequences (initiated by software or by hardware in the event of a short-circuit, card take-off, overheating or supply drop-out)
  • Enhanced ESD protection on card side (> 6 kV)
  • 26 MHz integrated crystal oscillator
  • Clock generation for the card up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
  • Non-inverted control of RST via pin RSTIN
  • ISO 7816, GSM11.11 and EMV (payment systems) compatibility
  • Supply supervisor for spikes killing during power-on and power-off
  • One multiplexed status signal OFF

Applications

  • IC card readers for banking
  • Electronic payment
  • Identification
  • Pay TV


Related applications
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.