Datasheet
(Product Specification)
v.1, 16-Jul-07, 32 pages, 161 kB
Low power IC card interface
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The TDA8023 is a complete cost-efficient, low-power analog interface for synchronous or
asynchronous smart cards. It can be placed between the card and the microcontroller with
very few external components to perform all supply, protection and control functions.
Features
- I2C-bus controlled IC card interface in TSSOP28
- Supply voltage from 2.7 V to 6.5 V
- Independant supply voltage VDD(INTF) for interface signals with the microcontroller
- Shutdown input for very low power consumption when the part is not used
- Power reduction modes when the card is active
- DC-to-DC converter for VCC generation (capacitive doubler, tripler, or inductive, or
follower automatically selected according to supply voltage and card voltage)
- 1 specific protected half duplex bidirectional buffered I/O line, with current limitation at
+-15 mA, maximum frequency 1 MHz
- 2 auxiliary card I/O lines controlled by I2C-bus (C4 and C8)
- VCC regulation: 5 V, 3 V or 1.8 V +- 8 pct, ICC < 55 mA, current spikes of 40 nAs up to
20 MHz, with controlled rise and fall times, filtered overload detection approximately
80 mA, current limitation about 120 mA
- Thermal and short-circuit protections on all card contacts
- Automatic activation and deactivation sequences: initiated by software or by hardware
in the event of a short-circuit, card take-off, overheating, VDD or VDD(DCDC) drop-out
- Enhanced ElectroStatic Discharge (ESD) protection on card side (> 6 kV)
- 20 MHz clock input
- Clock generation for the card up to 10 MHz (CLKIN divided by 1, 2, 4 or 5) with
synchronous frequency changes; stop HIGH or LOW or free running 1 MHz in cards
Low-power mode; current limitation on pin CLK (C3)
- RST signal (C2) with current limitation at 20 mA, controlled by an embedded
programmable CLK pulse counter on asynchronous cards or by a register on
synchronous cards
- ISO 7816-3, GSM 11.11 and EMV 2000 (payment systems) compatibility
- Supply voltage supervisor for spike killing during power-on and emergency
deactivation at power-off: threshold internally fixed or set via an external resistor
bridge; pulse width internally fixed or set via an external capacitor
- Card presence input with 10 ms built-in debouncing system
- One interrupt signal INT
Products/packages
| TDA8023TT/C1 | TDA8023TT/C1,118 | 9352 749 75118 | Volume production | SOT361-1
(TSSOP28)
| Reel Pack, SMD, 13" | Standard Marking | |
Pricing/ordering/availability
Applications
- Banking terminals
- Internet terminals
- Set-top boxes
- Portable IC card readers