NXP Semiconductors


Select site:

English

Datasheet

TDA8024
(Product Specification)
12-Jul-04, 29 pages, 172 kB

Download all documentation

General description

The TDA8024 is a complete and cost-efficient analog interface for asynchronous 3 or 5 V smart cards. It can be placed between the card and the microcontroller to perform all supply, protection and control functions. Very few external components are required. The TDA8024AT is a direct replacement for the TDA8004AT.

More information can be obtained from the Philips Internet site (http://www.semiconductors.philips.com) and from ?Application note AN10141?.

Features

  • IC card interface
  • 3 or 5 V supply for the IC (VDD and GND)
  • Three specifically protected half-duplex bidirectional buffered I/O lines to card contacts C4, C7 and C8
  • DC/DC converter for VCC generation separately powered from a 5 V +- 20 pct supply (VDDP and PGND)
  • 3 or 5 V +- 5 pct regulated card supply voltage ((VCC) with appropriate decoupling has the following capabilities:
    • ICC < 80 mA at VDDP = 4 to 6.5 V
    • Handles current spikes of 40 nAs up to 20 MHz
    • Controls rise and fall times
    • Filtered overload detection at approximately 120 mA
  • Thermal and short-circuit protection on all card contacts
  • Automatic activation and deactivation sequences; initiated by software or by hardware in the event of a short-circuit, card take-off, overheating, VDD or VDDP drop-out
  • Enhanced ESD protection on card side (>6 kV)
  • 26 MHz integrated crystal oscillator
  • Clock generation for cards up to 20 MHz (divided by 1, 2, 4 or 8 through CLKDIV1 and CLKDIV2 signals) with synchronous frequency changes
  • Non-inverted control of RST via pin RSTIN
  • ISO 7816, GSM11.11 and EMV (payment systems) compatibility
  • Supply supervisor for spike-killing during power-on and power-off and Power-on reset (threshold fixed internally or externally by a resistor bridge); not for TDA8024AT
  • Built-in debounce on card presence contacts
  • One multiplexed status signal OFF.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8024T/C1TDA8024TD-T9352 713 42118Volume productionSOT136-1
(SO28)
Reel Pack, SMD, 13"Standard MarkingTDA8024T/C1
week 4, 2004
TDA8024T/C19352 713 42518Volume productionSOT136-1
(SO28)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8024T/C1
week 4, 2004
TDA8024TT/C1TDA8024TT-T9352 737 23118Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13"Standard MarkingTDA8024TT/C1
week 24, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8024T/C19352 713  42118  ASIAWPI10,00010/09/2008 Buy online not available
TDA8024T/C19352 713  42518       not available
TDA8024TT/C19352 737  23118  NADIGI-KEY CORPORATION2,50010/9/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,77210/9/2008 Buy online  

Block diagrams/pinning

Technical documents

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.