The TDA8029 is a complete one chip, low cost, low power, robust smart card reader. Its different power reduction modes and its wide supply voltage range allow its use in portable equipment. Due to specific versatile hardware, a small embedded software program allows the control of most cards available in the market. The control from the host may be done through a standard serial interface.
The TDA8029 may be delivered with standard embedded software, or be masked with specific customer code. For details on software development and on available tools, please refer to application notes "AN01009" and "AN10134" for the TDA8029HL/C1. For standard embedded software, please refer to "AN10206" for the TDA8029HL/C2.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA8029HL/C206 | TDA8029HL06BD-T | 9352 732 35118 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13" | Standard Marking | TDA8029HL/C206
| week 36, 2004 |
| TDA8029HL/C206 | 9352 732 35151 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Single | Standard Marking | TDA8029HL/C206
| week 36, 2004 | |
| TDA8029HL/C207 | TDA8029HL07BD-T | 9352 747 33118 | Volume production | SOT358-1
(LQFP32) | Reel Pack, SMD, 13" | Standard Marking | TDA8029HL/C207
| week 29, 2004 |
| TDA8029HL/C207 | 9352 747 33151 | Volume production | SOT358-1
(LQFP32) | Tray Pack, Bakeable, Single | Standard Marking | TDA8029HL/C207
| week 29, 2004 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA8029HL/C206 | 9352 732 35118 | Order samples | ||||||
| TDA8029HL/C206 | 9352 732 35151 | not available | ||||||
| TDA8029HL/C207 | 9352 747 33118 | Order samples | ||||||
| TDA8029HL/C207 | 9352 747 33151 | not available |
Related applications
Mid-range integrated DTV (TV810)
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.