NXP Semiconductors


Select site:

English

Datasheet

TDA8262HN
(Product Specification)
14-Dec-04, 30 pages, 158 kB

Download all documentation

Fully integrated satellite tuner

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The direct conversion QPSK demodulator is the front-end receiver dedicated to digital TV broadcasting, satisfying both DVB-S and DBS TV standards. The wide range oscillator (from 950 MHz to 2175 MHz) covers the American, European and Asian satellite bands, as well as the SMA-TV US standard.

The Zero-IF (ZIF) concept discards traditional IF filtering and intermediate conversion techniques.

Gain-controlled amplifiers in the RF guarantee optimum signal level. The variable gain is controlled by the signal returned from the Satellite Demodulator and Decoder (SDD) and applied to pin AGC.

The integrated LNA allows the IC to be directly connected to the LNB output. The LNA can be by-passed by an I2C-bus selectable attenuation, providing a 20 dB extra attenuation in order to handle higher input signal levels of up to 0 dBm per channel.

An integrated loop-through realizes a copy of the input RF signal for another downconverter. This feature offers a BOM reduction and simplifies the application for dual channel demodulation like watch and record.

Connected at the RF input, an RMS level detector provides through I2C-bus read mode the full band input signal level.

The LO quadrature outputs are derived from a high performance integrated LC oscillator.

Its frequency is: (f LO)/N = (f xtal)/R . Thanks to the low phase noise performance of the integrated LC oscillator which controls the LO frequency, the synthesizer offers a good performance for phase noise in the satellite band. The step size of the LO output frequency is equal to the comparison frequency.

Control data is entered via the I2C-bus. The bus can be either 5.0 V or 3.3 V, allowing compatibility with most of existing microcontrollers.

An 8-byte frame is required to address the device and to program the main divider ratio, the reference divider ratio, the charge-pump current and the operating mode.

A flag is set when the loop is in-lock, readable during read operations, as well as the Power-on reset flag and RF input level.

The device has four selectable I2C-bus addresses. Applying a specific voltage to pin AS selects an address. This feature gives the possibility to use up to four TDA8262HN ICs in the same system.

Features

  • Direct conversion QPSK and 8PSK demodulation (ZIF)
  • 3.3 V DC supply voltage (no 30 V required)
  • Power-down modes selectable by bus
  • 950 MHz to 2175 MHz frequency range
  • High range input level;
    • -70 dBm to -15 dBm at 75 Ohm (normal mode)
    • Up to 0 dBm (20 dB attenuation configuration).
  • Low noise RF input (integrated LNA)
  • RF loop-through
  • 0 dB to 55 dB continuous variable gain on RF input
  • RF input level detectorv
  • Switchable 0 dB to 9 dB additional gain on baseband output amplifier
  • High AGC linearity (< 0.7 dB/step when used with an 8-bit DAC), AGC controlled voltage between 0.3 V and 3 V
  • Programmable 5 MHz to 36 MHz 5th-order baseband filters for I and Q paths
  • Fully integrated PLL frequency synthesizer
  • Low phase noise fully integrated oscillator
  • Operation from a 16 MHz crystal or external clock
  • 5 frequency steps from 125 kHz to 2 MHz
  • Crystal frequency output to drive the demodulator IC
  • Compatible with 5 V and 3.3 V I2C-bus
  • Fully compatible and easy to interface with the PS digital satellite demodulators family
  • 32-pin low thermal resistance package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8262HN/C1TDA8262HN/C1-T9352 753 21118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingTDA8262HN/C1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8262HN/C19352 753  21118        Order samples

Applications

  • Direct Broadcasting Satellite (DBS) QPSK demodulation
  • Digital Video Broadcasting (DVB) QPSK demodulation
  • BS digital 8PSK demodulation
  • DVB-S2 8PSK demodulation.


Related applications
Satellite STB reference design STB200S
Set-top box with DVR and dual decoding STB220
Entry-level Nexperia STB system solution STB100

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.