NXP Semiconductors


Select site:

English

TDA8444; TDA8444T; TDA8444AT

Parametric Search

Datasheet

TDA8444; TDA8444T; TDA8444AT
(Product Specification)
29-Apr-99, 16 pages, 96 kB

Download all documentation

General description

The interface circuit is a bipolar IC in a DIP16, SO16, or SO20 package made in an I2L-compatible 18 V process.

The TDA8444 contains eight programmable 6-bit DAC outputs, an I²C-bus slave receiver with three (two for SO16) programmable address bits and one input (VMAX) to set the maximum output voltage. Each DAC can be programmed separately by a 6-bit word to 64 values, but VMAX determines the maximum output voltage for all DACs. The resolution will be approximately 1/64 VMAX.

At power-on all DACs are set to their lowest value.

Features

  • Eight DACs with 6-bit resolution
  • Adjustable common output swing
  • Push-pull outputs
  • Outputs short-circuit protected
  • Three programmable slave address bits
  • Large supply voltage range
  • Low temperature coefficient.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8444AT/N4TDA8444ATD9350 897 60112Volume productionSOT163-1
(SO20)
TubeStandard MarkingTDA8444AT/N4
Always Pb-free
TDA8444AT/N4TDA8444ATD-G9350 897 60115Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingTDA8444AT/N4
Always Pb-free
TDA8444P/N4TDA8444PN9351 774 70112Volume productionSOT38-1
(DIP16)
TubeStandard MarkingTDA8444P/N4
Always Pb-free
TDA8444T/N49350 897 50512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard MarkingTDA8444T/N4
week 32, 2004
TDA8444T/N49350 897 50518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8444T/N4
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8444AT/N49350 897  60112       not available
TDA8444AT/N49350 897  60115        Order samples
TDA8444P/N49351 774  70112  ASIAWPI810/12/2008 Buy online Order samples
   NAARROW ELECTRONICS6410/10/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING36310/11/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER32810/10/2008 Buy online  
   NAMOUSER ELECTRONICS5010/10/2008 Buy online  
TDA8444T/N49350 897  50512       not available
TDA8444T/N49350 897  50518        Order samples

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsConverter TypeVdd (max.)# of BitsMaximum Power Dissipation(Mw)Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
TDA8444AT/N4SOT163-1
(SO20)
Television and Video SystemsConverters-20~7020Digital-to-Analog12625013.2
TDA8444T/N4SOT162-1
(SO16)
Radio, Audio and CD/DVD SystemsConverters-20~7016Digital-to-Analog12625013.2

Similar products

TDA8444; TDA8444T; TDA8444AT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.