The interface circuit is a bipolar IC in a DIP16, SO16, or SO20 package made in an I2L-compatible 18 V process.
The TDA8444 contains eight programmable 6-bit DAC outputs, an I²C-bus slave receiver with three (two for SO16) programmable address bits and one input (VMAX) to set the maximum output voltage. Each DAC can be programmed separately by a 6-bit word to 64 values, but VMAX determines the maximum output voltage for all DACs. The resolution will be approximately 1/64 VMAX.
At power-on all DACs are set to their lowest value.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8444AT/N4 | TDA8444AT/N4,112 | 9350 897 60112 | Discontinued Replacement product | SOT163-1
(SO20) | Tube | Standard Marking | |
| TDA8444AT/N4 | TDA8444AT/N4,115 | 9350 897 60115 | Discontinued Replacement product | SOT163-1
(SO20) | Tape reel smd | Standard Marking | |
| TDA8444P/N4 | TDA8444P/N4,112 | 9351 774 70112 | Discontinued Replacement product | SOT38-1
(DIP16) | Tube | Standard Marking | |
| TDA8444T/N4 | TDA8444T/N4,512 | 9350 897 50512 | Discontinued Replacement product | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | |
| TDA8444T/N4 | TDA8444T/N4,518 | 9350 897 50518 | Discontinued Replacement product | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA8444AT/N4 | TDA8444AT/N4,112 | TDA8444AT_N4 |
| Always Pb-free | ||||
| TDA8444AT/N4 | TDA8444AT/N4,115 | TDA8444AT_N4 |
| Always Pb-free | ||||
| TDA8444P/N4 | TDA8444P/N4,112 | TDA8444P_N4 |
| Always Pb-free | ||||
| TDA8444T/N4 | TDA8444T/N4,512 | TDA8444T_N4 |
| week 32, 2004 | ||||
| TDA8444T/N4 | TDA8444T/N4,518 | TDA8444T_N4 |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8444AT/N4 | 935089760112 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| TDA8444AT/N4 | 935089760115 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| TDA8444P/N4 | 935177470112 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| TDA8444T/N4 | 935089750512 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| TDA8444T/N4 | 935089750518 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Converter Type | Vdd (max.) | # of Bits | Maximum Power Dissipation(Mw) | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA8444AT/N4 | SOT163-1
(SO20) | Television and Video Systems | Converters | -20~70 | 20 | Digital-to-Analog | 12 | 6 | 250 | 13.2 |
| TDA8444T/N4 | SOT162-1
(SO16) | Radio, Audio and CD/DVD Systems | Converters | -20~70 | 16 | Digital-to-Analog | 12 | 6 | 250 | 13.2 |