NXP Semiconductors


Select site:

English

Datasheet

TDA8542AT
(Product Specification)
25-Mar-98, 20 pages, 159 kB

Download all documentation

General description

The TDA8542AT is a two channel audio power amplifier for an output power of 2 x 1.5 W with an 8 W load at a 6 V supply. The circuit contains two Bridge-Tied Load (BTL) amplifiers with a complementary PNP-NPN output stage and standby/mute logic. The TDA8542AT comes in a 20-pin SO package.

Features

  • Flexibility in use
  • Few external components
  • Low saturation voltage of output stage
  • Gain can be fixed with external resistors
  • Standby mode controlled by CMOS compatible levels
  • Low standby current
  • No switch-on/switch-off plops
  • High supply voltage ripple rejection
  • Protected against electrostatic discharge
  • Outputs short-circuit safe to ground, VCC and across the load
  • Thermally protected.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8542AT/N1TDA8542AT/N19352 603 99512Volume productionSOT163-1
(SO20)
Tube Dry PackStandard MarkingTDA8542AT/N1
week 12, 2005
TDA8542AT/N1TDA8542AT/N1-T9352 603 99518Volume productionSOT163-1
(SO20)
Reel Dry Pack, SMD, 13"Standard MarkingTDA8542AT/N1
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8542AT/N19352 603  99512  1.7600NAAVNET ELECTRONICS MARKETING1,11012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,48012/3/2008 Buy online  
TDA8542AT/N19352 603  99518  1.7600     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageREMARKS
TDA8542AT/N1SOT163-1
(SO20)
mute & standby functions


Similar products
TDA8542AT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.