The TDA8552T is a two channel audio power amplifier that provides an output power of 2 x 1.4 W into an 8 Ohm load using a 5 V power supply. The circuit contains two BTL power amplifiers, two digital volume controls and standby/mute logic. Volume and balance of the amplifiers are controlled using two digital input pins which can be driven by simple push-buttons or by a microcontroller. Using the selection pin (GAINSEL) the maximum gain can be set at 20 or 30 dB. The headphone sense input (HPS) can be used to detect if a headphone is plugged into the jack connector. If a headphone is plugged into the jack connector the amplifier switches from the BTL to the SE mode and the BTL loudspeakers are switched off. This also results in a reduction of quiescent current consumption.
The TDA8552T is contained in a 20-pin small outline package. For the TDA8552TS, which is contained in a 20-pin very small outline package, the maximum output power is limited by the maximum allowed ambient temperature. More information can be found in Section "Thermal design considerations". The SO20 package has the four corner leads connected to the die pad so that the thermal behaviour can be improved by the PCB layout.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| TDA8552T/N1 | TDA8552T/N1,512 | 9352 613 15512 | Volume production | SOT163 | Tube Dry Pack | Standard Marking | |
| TDA8552T/N1 | TDA8552T/N1,518 | 9352 613 15518 | Volume production | SOT163 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| TDA8552TS/N1 | TDA8552TS/N1,112 | 9352 613 16112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| TDA8552TS/N1 | TDA8552TS/N1,118 | 9352 613 16118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| TDA8552T/N1 | TDA8552T/N1,512 | TDA8552T_N1 |
| week 49, 2004 | ||||
| TDA8552T/N1 | TDA8552T/N1,518 | TDA8552T_N1 |
| week 50, 2004 | ||||
| TDA8552TS/N1 | TDA8552TS/N1,112 | TDA8552TS_N1 |
| week 15, 2005 | ||||
| TDA8552TS/N1 | TDA8552TS/N1,118 | TDA8552TS_N1 |
| week 15, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA8552T/N1 | 9352 613 15512 | TDA8552T/N1,512 | NA | DIGI-KEY CORPORATION | 703 | 11/20/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 340 | 11/19/2009 | Buy online | ||||||
| TDA8552T/N1 | 9352 613 15518 | TDA8552T/N1,518 | NA | MOUSER ELECTRONICS | 1,856 | 11/20/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 1,856 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 200 | 11/19/2009 | Buy online | ||||||
| TDA8552TS/N1 | 9352 613 16112 | TDA8552TS/N1,112 | not available | |||||||
| TDA8552TS/N1 | 9352 613 16118 | TDA8552TS/N1,118 | NA | MOUSER ELECTRONICS | 830 | 11/20/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 342 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 830 | 11/20/2009 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Circuit Type | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | REMARKS |
|---|---|---|---|---|---|---|---|---|
| TDA8552T/N1 | SOT163
| Multimedia ICs | Circuits | -40~85 | 20 | Amplifiers | 5.5 | |
| TDA8552TS/N1 | SOT266-1
(SSOP20) | headphone sense function |
Similar products
TDA8552T; TDA8552TS
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.