The TDA8559T is a stereo amplifier that operates over a wide supply voltage range from 1.9 V to 30 V and consumes a very low quiescent current. This makes it suitable for battery fed applications (2 x 1.5 V cells). Because of an internal voltage buffer, this device can be used with or without a capacitor connected in series with the load. It can be applied as a headphone amplifier, but also as a mono amplifier with a small speaker (25 Ohm), or as a line driver in mains applications.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA8559T/N1 | TDA8559TD | 9351 687 90512 | Volume production | SOT109-1
(SO16) | Tube Dry Pack | Standard Marking | TDA8559T/N1
| Always Pb-free |
| TDA8559T/N1 | TDA8559TD-T | 9351 687 90518 | Volume production | SOT109-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA8559T/N1
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA8559T/N1 | 9351 687 90512 | NA | DIGI-KEY CORPORATION | 763 | 11/29/2008 | Buy online | not available | |
| TDA8559T/N1 | 9351 687 90518 | NA | MOUSER ELECTRONICS | 2,493 | 11/29/2008 | Buy online | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
| Type number | Package | OUTPUT POWER(W) | FEATURES | Voltage gain(dB) |
|---|---|---|---|---|
| TDA8559T/N1 | SOT109-1
(SO16) | 2 x 35 mW headphone amplifier | mute, standby, no peripheral components | 26 |
Similar products
TDA8559T
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.