NXP Semiconductors


Select site:

English

Datasheet

TDA8569Q
(Product Specification)
08-Aug-03, 18 pages, 201 kB

Download all documentation

General description

The TDA8569Q is an integrated class-B output amplifier in a 23-lead Single-In-Line (SIL) plastic power package. It contains four amplifiers in Bridge-Tied Load (BTL) configuration, each with a gain of 26 dB. The output power is 4 x 40 W in a 2 Ohm load.

Features

  • Capable of driving 2 Ohm loads
  • Requires very few external components
  • High output power
  • Low output offset voltage
  • Fixed gain
  • Diagnostic facility (distortion, short-circuit and temperature pre-warning)
  • Good ripple rejection
  • Mode select switch (operating, mute and standby)
  • Load dump protection
  • Short-circuit safe to ground, to VP and across the load
  • Low power dissipation in any short-circuit condition
  • Thermally protected
  • Reverse polarity safe
  • Electrostatic discharge protection
  • No switch-on/switch-off plop
  • Flexible leads
  • Low thermal resistance
  • Pin compatible with the TDA8567Q.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8569Q/N1CTDA8569Q/N1C9352 845 27112Volume productionSOT411-1
(DBS23P)
TubeStandard MarkingTDA8569Q/N1C
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8569Q/N1C9352 845  27112        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageREMARKSRMS power(W)
TDA8569Q/N1CSOT411-1
(DBS23P)
TDA8567Q driving 2 ohm loads4 x 25


Similar products
TDA8569Q links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.