The TDA8574(T) is a two channel class-H high-output voltage line driver for use in car audio applications. The line driver behaves as a non-inverting amplifier with a gain of 8 dB and a single-ended output. Due to the class-H voltage lifting principle the voltage swing over the load is more than the supply voltage. With a supply voltage of 9 V the output voltage swing over the load will be 14 V (peak-to-peak).
The TDA8574 is available in a DIP16 package and the TDA8574T in a SO16 package.
Line drivers are necessary in car audio systems in which the power amplifiers are driven by long cables. The signal-to-noise ratio of these car audio systems is improved by using the TDA8574(T) class-H high-output level line driver. The high-output level of TDA8574(T) enables a reduction of the gain of the power amplifier resulting in an improvement of the power amplifier performance.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| TDA8574T/N1 | TDA8574T/N1 | 9351 994 30512 | Volume production | SOT162-1
(SO16) | Tube Dry Pack | Standard Marking | TDA8574T/N1
| week 51, 2004 |
| TDA8574T/N1 | TDA8574T/N1-T | 9351 994 30518 | Volume production | SOT162-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | TDA8574T/N1
| week 51, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| TDA8574T/N1 | 9351 994 30512 | not available | ||||||
| TDA8574T/N1 | 9351 994 30518 | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
| Type number | Package | Supply voltage(V) | THD(%) | Gain(dB) | VP | Card supply current (Icc)(mA) |
|---|---|---|---|---|---|---|
| TDA8574T/N1 | SOT162-1
(SO16) | 6~12 | 0.003 | 8 | 14.4 | 8 |
Similar products
TDA8574
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.