NXP Semiconductors


Select site:

English

TDA8589J; TDA8589xJ

Selection guide

Datasheet

TDA8589J; TDA8589xJ
(Product Specification)
24-Feb-04, 55 pages, 307 kB

Download all documentation

I2C-bus controlled 4 x 45 Watt power amplifier and multiple voltage regulator

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

Amplifiers

The TDA8589 has a complementary quad audio power amplifier that uses BCDMOS technology. It contains four amplifiers configured in Bridge Tied Load (BTL) to drive speakers for front and rear left and right channels. The I2C-bus allows diagnostic information of each amplifier and its speaker to be read separately. Both front and both rear channel amplifiers can be configured independently in line driver mode with a gain of 20 dB (differential output).

Voltage regulators

The TDA8589 has a multiple output voltage regulator with two power switches.

The voltage regulator contains the following:
  • Four switchable regulators and one permanently active regulator (microcontroller supply)
  • Two power switches with loss-of-ground protection
  • A reset output that can be used to communicate with a microcontroller.

The quiescent current has a very low level of 150 uA with only regulator 2 active.

Features

Amplifiers

  • I2C-bus control
  • Can drive a 2 Ohm load with a battery voltage of up to 16 V and a 4 Ohm load with a battery voltage of up to 18 V
  • DC load detection: open, short and present
  • AC load (tweeter) detection
  • Programmable clip detect 1 pct. or 3 pct.
  • Programmable thermal protection pre-warning
  • Independent short-circuit protection per channel
  • Low gain line driver mode (20 dB)
  • Loss-of-ground and open VP safe
  • All outputs protected from short-circuit to ground, to VP, or across the load
  • All pins protected from short-circuit to ground
  • Soft thermal-clipping to prevent audio holes
  • Low battery detection.

Voltage regulators

GENERAL
  • I2C-bus control
  • Good stability with almost any output capacitor value
  • Five voltage regulators (microcontroller, display, mechanical digital, mechanical drive and audio)
  • Choice of non-adjustable 3.3 or 5 V microcontroller supply (REG2) versions reducing risk of overvoltage damage
  • Choice of non-adjustable 3.3 or 5 V digital signal processor supply (REG3) versions reducing risk of overvoltage damage
  • Selectable output voltages for regulators 1, 4 and 5
  • Low dropout voltage PNP output stages
  • High supply voltage ripple rejection
  • Low noise for all regulators
  • Two power switches (antenna switch and amplifier switch)
  • Regulator 2 (microcontroller supply) operational during load-dump and thermal shut-down
  • Low quiescent current (only regulator 2 is operational)
  • Reset output (push-pull output stage)
  • Adjustable reset delay time
  • Backup functionality.
PROTECTION
  • If connection to the battery voltage is reversed, all regulator voltages will be zero
  • Able to withstand voltages at the output of up to 18 V (supply line may be short-circuited)
  • Thermal protection to avoid thermal breakdown
  • Load-dump protection
  • Regulator outputs protected from DC short-circuit to ground or to supply voltage
  • All regulators protected by foldback current limiting
  • Power switches protected from loss-of-ground.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TDA8589AJ/N3TDA8589AJ/N39352 757 82112Volume productionSOT725-1
(DBS37P)
TubeStandard MarkingTDA8589AJ/N3
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TDA8589AJ/N39352 757  82112        Order samples

Parametrics/similar products

Type numberPackagePowerVout1(VDC)Vout2(VDC)Vout3(VDC)Vout4(VDC)Vout5(VDC)
TDA8589AJ/N3SOT725-1
(DBS37P)
4 x 25W,THD10%, V18V8.553.38.612.5


Similar products
TDA8589J; TDA8589xJ links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.